Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.0603 - $0.0828 11000 In stock
Fillister Head
M5 x 0.8
0.15 in
0.372 in
0.472 in
$0.0845 - $0.1161 Request the lead time here
Fillister Head
M5 x 0.8
0.15 in
0.372 in
1.181 in
$0.0699 - $0.0957 6000 In stock
Fillister Head
M6 x 1.0
0.181 in
0.472 in
0.315 in
$0.0953 - $0.1307 500 In stock
Fillister Head
M6 x 1.0
0.181 in
0.472 in
0.63 in
$0.0984 - $0.1349 Request the lead time here
Fillister Head
M6 x 1.0
0.181 in
0.472 in
1.181 in
$0.1025 - $0.1407 500 In stock
Fillister Head
M6 x 1.0
0.181 in
0.472 in
2.362 in
$0.2741 - $0.3761 500 In stock
Fillister Head
M8 x 1.25
0.236 in
0.63 in
0.394 in
$0.2873 - $0.3939 500 In stock
Fillister Head
M8 x 1.25
0.236 in
0.63 in
1.378 in
$0.306 - $0.4199 Request the lead time here
Fillister Head
M10 x 1.5
0.276 in
0.709 in
0.787 in
$0.3186 - $0.4371 500 In stock
Fillister Head
M10 x 1.5
0.276 in
0.709 in
0.984 in
$0.4125 - $0.566 Request the lead time here
Fillister Head
M10 x 1.5
0.276 in
0.709 in
2.362 in
$0.0497 - $0.0683 Request the lead time here
Fillister Head
M2 x 0.4
0.063 in
0.15 in
0.315 in
$0.0491 - $0.0672 2000 In stock
Fillister Head
M2.5 x 0.45
0.079 in
0.197 in
0.197 in
$0.0507 - $0.0696 Request the lead time here
Fillister Head
M2.5 x 0.45
0.079 in
0.197 in
0.472 in
$0.0489 - $0.0671 Request the lead time here
Fillister Head
M3 x 0.5
0.094 in
0.236 in
0.157 in
$0.0491 - $0.0672 Request the lead time here
Fillister Head
M3 x 0.5
0.094 in
0.236 in
0.197 in
$0.0507 - $0.0696 8000 In stock
Fillister Head
M3 x 0.5
0.094 in
0.236 in
0.472 in
$0.0525 - $0.072 1000 In stock
Fillister Head
M3 x 0.5
0.094 in
0.236 in
1.181 in
$0.0525 - $0.072 4000 In stock
Fillister Head
M3.5 x 0.6
0.106 in
0.276 in
0.394 in
$0.053 - $0.0725 6000 In stock
Fillister Head
M3.5 x 0.6
0.106 in
0.276 in
0.472 in
  • of 35
Machine Screw - Thread Size - M5 x 0.8, , Thread Length - 12.0 mm | 0.472 in, ,

50M050080G012

Price Range
$0.0828 - $0.0603

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.372 in
  • Head Height
    0.15 in
  • Thread Length
    0.472 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Machine Screw - Thread Size - M5 x 0.8, , Thread Length - 30.0 mm | 1.181 in, ,

50M050080G030

Price Range
$0.1161 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.372 in
  • Head Height
    0.15 in
  • Thread Length
    1.181 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Machine Screw - Thread Size - M6 x 1.0, , Thread Length - 8.0 mm | 0.315 in, ,

50M060100G008

Price Range
$0.0957 - $0.0699

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.315 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Machine Screw - Thread Size - M6 x 1.0, , Thread Length - 16.0 mm | 0.63 in, ,

50M060100G016

Price Range
$0.1307 - $0.0953

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.63 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Machine Screw - Thread Size - M6 x 1.0, , Thread Length - 30.0 mm | 1.181 in, ,

50M060100G030

Price Range
$0.1349 - $0.0984

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    1.181 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Machine Screw - Thread Size - M6 x 1.0, , Thread Length - 60.0 mm | 2.362 in, ,

50M060100G060

Price Range
$0.1407 - $0.1025

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    2.362 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Machine Screw - Thread Size - M8 x 1.25, , Thread Length - 10.0 mm | 0.394 in, ,

50M080125G010

Price Range
$0.3761 - $0.2741

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    0.394 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Machine Screw - Thread Size - M8 x 1.25, , Thread Length - 35.0 mm | 1.378 in, ,

50M080125G035

Price Range
$0.3939 - $0.2873

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    1.378 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
Machine Screw - Thread Size - M10 x 1.5, , Thread Length - 20.0 mm | 0.787 in, ,

50M100150G020

Price Range
$0.4199 - $0.306

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.709 in
  • Head Height
    0.276 in
  • Thread Length
    0.787 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Machine Screw - Thread Size - M10 x 1.5, , Thread Length - 25.0 mm | 0.984 in, ,

50M100150G025

Price Range
$0.4371 - $0.3186

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.709 in
  • Head Height
    0.276 in
  • Thread Length
    0.984 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Machine Screw - Thread Size - M10 x 1.5, , Thread Length - 60.0 mm | 2.362 in, ,

50M100150G060

Price Range
$0.566 - $0.4125

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.709 in
  • Head Height
    0.276 in
  • Thread Length
    2.362 in
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Machine Screw - Thread Size - M2 x 0.4, , Thread Length - 8.0 mm | 0.315 in, ,

50M020040F008

Price Range
$0.0683 - $0.0497

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.063 in
  • Thread Length
    0.315 in
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Machine Screw - Thread Size - M2.5 x 0.45, , Thread Length - 5.0 mm | 0.197 in, ,

50M025045F005

Price Range
$0.0672 - $0.0491

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.079 in
  • Thread Length
    0.197 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Machine Screw - Thread Size - M2.5 x 0.45, , Thread Length - 12.0 mm | 0.472 in, ,

50M025045F012

Price Range
$0.0696 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.079 in
  • Thread Length
    0.472 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Machine Screw - Thread Size - M3 x 0.5, , Thread Length - 4.0 mm | 0.157 in, ,

50M030050F004

Price Range
$0.0671 - $0.0489

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Thread Size - M3 x 0.5, , Thread Length - 5.0 mm | 0.197 in, ,

50M030050F005

Price Range
$0.0672 - $0.0491

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.197 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Thread Size - M3 x 0.5, , Thread Length - 12.0 mm | 0.472 in, ,

50M030050F012

Price Range
$0.0696 - $0.0507

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Thread Size - M3 x 0.5, , Thread Length - 30.0 mm | 1.181 in, ,

50M030050F030

Price Range
$0.072 - $0.0525

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.181 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Thread Size - M3.5 x 0.6, , Thread Length - 10.0 mm | 0.394 in, ,

50M035060F010

Price Range
$0.072 - $0.0525

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.106 in
  • Thread Length
    0.394 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Machine Screw - Thread Size - M3.5 x 0.6, , Thread Length - 12.0 mm | 0.472 in, ,

50M035060F012

Price Range
$0.0725 - $0.053

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.106 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural