Quantity | Unit price |
---|---|
250 - 999 | $0.422 |
1000 - 4999 | $0.3798 |
5000 - 9999 | $0.3419 |
10000 - 24999 | $0.3077 |
25000 + | $0.2769 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Double Grip |
Width | 7.1 mm |
Width | 0.28 in |
Inside Diameter Range | 18.1 - 20.6 mm |
Inside Diameter Range | 0.713 - 0.811 in |
Colour | Black |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.