Quantity | Unit price |
---|---|
250 - 999 | $0.8286 |
1000 - 4999 | $0.7458 |
5000 - 9999 | $0.6713 |
10000 - 24999 | $0.6041 |
25000 + | $0.5438 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Double Grip |
Width | 9.0 mm |
Width | 0.354 in |
Inside Diameter Range | 46.0 - 50.5 mm |
Inside Diameter Range | 1.811 - 1.988 in |
Colour | Black |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.