Quantity | Unit price |
---|---|
250 - 999 | $0.9033 |
1000 - 4999 | $0.813 |
5000 - 9999 | $0.7317 |
10000 - 24999 | $0.6585 |
25000 + | $0.5927 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Double Grip |
Width | 9.4 mm |
Width | 0.37 in |
Inside Diameter Range | 55.0 - 60.5 mm |
Inside Diameter Range | 2.165 - 2.382 in |
Colour | Black |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.