Quantity | Unit price |
---|---|
250 - 999 | $1.0547 |
1000 - 4999 | $0.9492 |
5000 - 9999 | $0.8543 |
10000 - 24999 | $0.7689 |
25000 + | $0.692 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Double Grip |
Width | 9.2 mm |
Width | 0.362 in |
Inside Diameter Range | 63.0 - 67.4 mm |
Inside Diameter Range | 2.48 - 2.654 in |
Colour | Black |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.