Quantity | Unit price |
---|---|
1000 - 4999 | $0.3218 |
5000 - 9999 | $0.2897 |
10000 - 24999 | $0.2607 |
25000 + | $0.2346 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Interlocking Design |
Width | 6.4 mm |
Width | 0.252 in |
Inside Diameter Range | 10.4 - 11.9 mm |
Inside Diameter Range | 0.409 - 0.469 in |
Colour | Black |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.