Quantity | Unit price |
---|---|
250 - 999 | $0.4718 |
1000 - 4999 | $0.4247 |
5000 - 9999 | $0.3822 |
10000 - 24999 | $0.344 |
25000 + | $0.3096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Interlocking Design |
Width | 7.5 mm |
Width | 0.295 in |
Inside Diameter Range | 26.2 - 30.2 mm |
Inside Diameter Range | 1.031 - 1.189 in |
Colour | Natural |
Material | PA |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.