Quantity | Unit price |
---|---|
500 - 4999 | $0.3306 |
5000 - 9999 | $0.2975 |
10000 - 24999 | $0.2678 |
25000 - 49999 | $0.2411 |
50000 + | $0.2169 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 5.8 mm |
Width | 0.230 in |
Inside Diameter Range | 16.6 - 19.1 mm |
Inside Diameter Range | 0.655 - 0.750 in |
Colour | White |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.