Quantity | Unit price |
---|---|
250 - 4999 | $0.4209 |
5000 - 9999 | $0.3788 |
10000 - 24999 | $0.341 |
25000 - 49999 | $0.3068 |
50000 + | $0.2762 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 6.4 mm |
Width | 0.250 in |
Inside Diameter Range | 25.1 - 28.8 mm |
Inside Diameter Range | 0.990 - 1.135 in |
Colour | Black |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.