Quantity | Unit price |
---|---|
100 - 999 | $1.2738 |
1000 - 4999 | $0.723 |
5000 - 9999 | $0.5723 |
10000 + | $0.4922 |
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 5.6 mm |
Width | 0.220 in |
Inside Diameter Range | 9.1 - 9.9 mm |
Inside Diameter Range | 0.359 - 0.390 in |
Colour | White |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.