Quantity | Unit price |
---|---|
100 - 999 | $1.5657 |
1000 - 4999 | $0.8877 |
5000 - 9999 | $0.704 |
10000 - 24999 | $0.6051 |
25000 - 49999 | $0.5814 |
50000 + | $0.525 |
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 5.6 mm |
Width | 0.220 in |
Inside Diameter Range | 13.5 - 15.1 mm |
Inside Diameter Range | 0.531 - 0.593 in |
Colour | White |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.