Menu Search

Plastic Thumb Nuts

In stock

Thumb Nuts are a type of nut with a knurled outside diameter (surface). This design facilitates manual tightening by hand, and also secures the nut into a handle or cover. They are typically used in applications where the fasteners will be removed regularly.

Made from Natural Nylon 6/6, a strong, tough and durable material that is ideal for connecting elements and other technical components. It has self-lubricating properties, and is resistant to moisture, vapour and salt water. Our range features slotted and non slotted options.

  • Quick and easy
  • Tool-free installation and removal
  • Flame resistance rating is UL94 V2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Outside Diameter Overall Height View
$0.2786 - $0.3249 1000 In stock
3/8-16
Black
0.687 in
0.430 in
$0.1193 - $0.1391 5000 In stock
#6-32
Natural
0.348 in
0.334 in
$0.2199 - $0.2564 11000 In stock
5/16-18
Natural
0.615 in
0.385 in
$0.2417 - $0.2823 2000 In stock
5/16-18
Black
0.615 in
0.385 in
$0.3015 - $0.7283 500 In stock
1/2-13
Black
0.750 in
0.468 in
$0.1233 - $0.1434 16000 In stock
#8-32
Natural
0.381 in
0.378 in
$0.2534 - $0.2955 3000 In stock
3/8-16
Natural
0.687 in
0.430 in
$0.2238 - $0.2612 4000 In stock
M4
Natural
0.425 in
0.307 in
$0.209 - $0.2868 500 In stock
1/2-13
Natural
0.750 in
0.468 in
$0.2463 - $0.2874 13000 In stock
M4
Black
0.425 in
0.307 in
$0.1356 - $0.158 Request the lead time here
#8-32
Black
0.381 in
0.378 in
$0.1398 - $0.1631 4000 In stock
#10-32
Black
0.400 in
0.359 in
$0.1398 - $0.1631 Request the lead time here
#10-24
Black
0.400 in
0.359 in
$0.1479 - $0.1728 Request the lead time here
1/4-20
Black
0.478 in
0.370 in
$0.1269 - $0.1479 Request the lead time here
#4-40
Black
0.317 in
0.295 in
$0.1313 - $0.1529 Request the lead time here
#6-32
Black
0.348 in
0.334 in
0525020SCN $0.1346 - $0.1571 7000 In stock
1/4-20
Natural
0.478 in
0.370 in
$0.1836 - $0.2141 7000 In stock
#6-32
Black
0.360 in
0.275 in
$0.1932 - $0.2253 9000 In stock
#10-32
Black
0.425 in
0.325 in
$0.1269 - $0.1481 19000 In stock
#10-32
Natural
0.400 in
0.359 in
  • of 2
Black Nylon Knurled N/A - 3/8-16; Outside Diameter 17.4 mm | 0.687 in; Overall Height 10.9 mm | 0.430 in

0837516TNAB

Price Range
$0.3249 - $0.2786

Stock Levels
1000 In stock
Attributes
  • Thread Size
    3/8-16
  • Overall Height
    0.430 in
  • Outside Diameter
    0.687 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled with Slot Thumb Nut - #6-32; Outside Diameter 8.8 mm | 0.348 in; Overall Height 8.5 mm | 0.334 in

0500632SCN

Price Range
$0.1391 - $0.1193

Stock Levels
5000 In stock
Attributes
  • Thread Size
    #6-32
  • Overall Height
    0.334 in
  • Outside Diameter
    0.348 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Knurled Thumb Nut - 5/16-18; Outside Diameter 15.6 mm | 0.615 in; Overall Height 9.8 mm | 0.385 in

0831218TNA

Price Range
$0.2564 - $0.2199

Stock Levels
11000 In stock
Attributes
  • Thread Size
    5/16-18
  • Overall Height
    0.385 in
  • Outside Diameter
    0.615 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon Knurled N/A - 5/16-18; Outside Diameter 15.6 mm | 0.615 in; Overall Height 9.8 mm | 0.385 in

0831218TNAB

Price Range
$0.2823 - $0.2417

Stock Levels
2000 In stock
Attributes
  • Thread Size
    5/16-18
  • Overall Height
    0.385 in
  • Outside Diameter
    0.615 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon Knurled N/A - 1/2-13; Outside Diameter 19.1 mm | 0.750 in; Overall Height 11.9 mm | 0.468 in

0850013TNAB

Price Range
$0.7283 - $0.3015

Stock Levels
500 In stock
Attributes
  • Thread Size
    1/2-13
  • Overall Height
    0.468 in
  • Outside Diameter
    0.750 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled with Slot Thumb Nut - #8-32; Outside Diameter 9.7 mm | 0.381 in; Overall Height 9.6 mm | 0.378 in

0500832SCN

Price Range
$0.1434 - $0.1233

Stock Levels
16000 In stock
Attributes
  • Thread Size
    #8-32
  • Overall Height
    0.378 in
  • Outside Diameter
    0.381 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon Knurled Thumb Nut - 3/8-16; Outside Diameter 17.4 mm | 0.687 in; Overall Height 10.9 mm | 0.430 in

0837516TNA

Price Range
$0.2955 - $0.2534

Stock Levels
3000 In stock
Attributes
  • Thread Size
    3/8-16
  • Overall Height
    0.430 in
  • Outside Diameter
    0.687 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled Thumb Nut - M4; Outside Diameter 10.8 mm | 0.425 in; Overall Height 7.8 mm | 0.307 in

08M040070TN

Price Range
$0.2612 - $0.2238

Stock Levels
4000 In stock
Attributes
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Overall Height
    0.307 in
  • Outside Diameter
    0.425 in
  • Colour
    Natural
Natural Nylon Knurled Thumb Nut - 1/2-13; Outside Diameter 19.1 mm | 0.750 in; Overall Height 11.9 mm | 0.468 in

0850013TNA

Price Range
$0.2868 - $0.209

Stock Levels
500 In stock
Attributes
  • Thread Size
    1/2-13
  • Overall Height
    0.468 in
  • Outside Diameter
    0.750 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Thumb Nut M4 10.8 mm 7.8 mm Nylon 6/6 Black

08M040070TNB

Price Range
$0.2874 - $0.2463

Stock Levels
13000 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    0.307 in
  • Outside Diameter
    0.425 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Thumb Nut #8-32 0.381 in 0.378 in Nylon 6/6 Black

0500832SCNB

Price Range
$0.158 - $0.1356

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #8-32
  • Overall Height
    0.378 in
  • Outside Diameter
    0.381 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Thumb Nut #10-32 0.400 in 0.359 in Nylon 6/6 Black

0501032SCNB

Price Range
$0.1631 - $0.1398

Stock Levels
4000 In stock
Attributes
  • Thread Size
    #10-32
  • Overall Height
    0.359 in
  • Outside Diameter
    0.400 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Thumb Nut #10-24 0.400 in 0.359 in Nylon 6/6 Black

0501024SCNB

Price Range
$0.1631 - $0.1398

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #10-24
  • Overall Height
    0.359 in
  • Outside Diameter
    0.400 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Thumb Nut 1/4-20 0.478 in 0.370 in Nylon 6/6 Black

0525020SCNB

Price Range
$0.1728 - $0.1479

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/4-20
  • Overall Height
    0.370 in
  • Outside Diameter
    0.478 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Thumb Nut #4-40 0.317 in 0.295 in Nylon 6/6 Black

0500440SCNB

Price Range
$0.1479 - $0.1269

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #4-40
  • Overall Height
    0.295 in
  • Outside Diameter
    0.317 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Thumb Nut #6-32 0.348 in 0.334 in Nylon 6/6 Black

0500632SCNB

Price Range
$0.1529 - $0.1313

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #6-32
  • Overall Height
    0.334 in
  • Outside Diameter
    0.348 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled with Slot Thumb Nut - 1/4-20; Outside Diameter 12.1 mm | 0.478 in; Overall Height 9.4 mm | 0.370 in

0525020SCN

Price Range
$0.1571 - $0.1346

Stock Levels
7000 In stock
Attributes
  • Thread Size
    1/4-20
  • Overall Height
    0.370 in
  • Outside Diameter
    0.478 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Knurled Thumb Nut - #6-32; Outside Diameter 9.1 mm | 0.360 in; Overall Height 7 mm | 0.275 in

0800632TNAB

Price Range
$0.2141 - $0.1836

Stock Levels
7000 In stock
Attributes
  • Thread Size
    #6-32
  • Overall Height
    0.275 in
  • Outside Diameter
    0.360 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Black Nylon 6/6 Knurled Thumb Nut - #10-32; Outside Diameter 10.8 mm | 0.425 in; Overall Height 8.3 mm | 0.325 in

0801032TNAB

Price Range
$0.2253 - $0.1932

Stock Levels
9000 In stock
Attributes
  • Thread Size
    #10-32
  • Overall Height
    0.325 in
  • Outside Diameter
    0.425 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Knurled with Slot Thumb Nut - #10-32; Outside Diameter 10.2 mm | 0.400 in; Overall Height 9.1 mm | 0.359 in

0501032SCN

Price Range
$0.1481 - $0.1269

Stock Levels
19000 In stock
Attributes
  • Thread Size
    #10-32
  • Overall Height
    0.359 in
  • Outside Diameter
    0.400 in
  • Colour
    Natural
  • Full Material
    Nylon 6/6