Menu Search

Plastic Wing Nuts

In stock

Wing Nuts are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.

Our range features wing nuts that are suitable for imperial and metric threads, including a moulded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.

Materials available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Wing Spread View
$0.1214 - $0.1665 25000 In stock
#10-24
Natural
Nylon
0.900 in
$0.1559 - $0.182 7000 In stock
#10-32
Natural
Nylon
0.875 in
$0.1788 - $0.2084 18000 In stock
1/4-20
Natural
Nylon
1.172 in
$0.2321 - $0.2706 3000 In stock
1/4-28
Natural
Nylon
1.360 in
$0.5969 - $0.6963 1000 In stock
3/8-16
Natural
Nylon
1.563 in
$0.2634 - $0.3612 2000 In stock
7/16-14
Natural
Nylon
1.760 in
$0.1016 - $0.1392 6000 In stock
M4
Natural
Nylon
0.63 in
$0.1269 - $0.1742 51000 In stock
M5
Natural
Nylon
0.898 in
$0.2424 - $0.2826 8000 In stock
M8
Natural
Nylon
1.37 in
  • of 3
Wing Nut

0601024WN

Price Range
$0.1665 - $0.1214

Stock Levels
25000 In stock
Attributes
  • Overall Height
    0.480 in
  • Wing Spread
    0.900 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0601032DLWN

Price Range
$0.182 - $0.1559

Stock Levels
7000 In stock
Attributes
  • Overall Height
    0.438 in
  • Wing Spread
    0.875 in
  • Thread Size
    #10-32
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0625020DECOWN

Price Range
$0.2084 - $0.1788

Stock Levels
18000 In stock
Attributes
  • Overall Height
    0.531 in
  • Wing Spread
    1.172 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Full Material
    Nylon 6/6
N/A

0625028WN

Price Range
$0.2706 - $0.2321

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.710 in
  • Wing Spread
    1.360 in
  • Thread Size
    1/4-28
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0637516DECOWN

Price Range
$0.6963 - $0.5969

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.453 in
  • Wing Spread
    1.563 in
  • Thread Size
    3/8-16
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut

0643714WN

Price Range
$0.3612 - $0.2634

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.900 in
  • Wing Spread
    1.760 in
  • Thread Size
    7/16-14
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 8.0 mm 16.0 mm Nylon Natural

06M040070DWN

Price Range
$0.1392 - $0.1016

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.315 in
  • Wing Spread
    0.63 in
  • Thread Size
    M4
  • Pitch Diameter
    0.028 in
  • Colour
    Natural
Wing Nut M5 12.2 mm 22.8 mm Nylon Natural

06M050080WN

Price Range
$0.1742 - $0.1269

Stock Levels
51000 In stock
Attributes
  • Overall Height
    0.48 in
  • Wing Spread
    0.898 in
  • Thread Size
    M5
  • Pitch Diameter
    0.031 in
  • Colour
    Natural
Wing Nut M8 18.3 mm 34.8 mm Nylon Natural

06M080125WN

Price Range
$0.2826 - $0.2424

Stock Levels
8000 In stock
Attributes
  • Overall Height
    0.72 in
  • Wing Spread
    1.37 in
  • Thread Size
    M8
  • Pitch Diameter
    0.047 in
  • Colour
    Natural