Menu Search

Pull Handles - Through Hole Angled Arch

In stock

Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Handle Type Specifications/Standards Mount Type Handle Style View
$4.60 - $4.60 222 In stock
Screw Mount;3.2 mm Hole
Bridge, Grab Handle
$46.00 - $46.00 Request the lead time here
Front Counterbored Through Hole
Bridge, Grab Handle
  • of 2
Pull Handle Assemblies - Overall Height : 40.0 mm | 1.575 in ; Mount Type - Screw Mount;3.2 mm Hole ; Mounting Hole Center Distance : 160.0 mm

286

Price Range
$4.60 - $4.60

Stock Levels
222 In stock
Attributes
  • Colour
    Black
  • Handle Finish
    No Finish
  • Handle Material
    Nylon
  • Handle Style
    Bridge, Grab Handle
  • Mount Type
    Screw Mount;3.2 mm Hole
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 1000.0 mm | 39.37 in; Steel

3871000

Price Range
$46.00 - $46.00

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    4.213 in
  • Overall Length
    40.63 in
  • Bar End Material
    PA
  • Colour
    Black
  • Handle Finish
    No Finish