Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
91 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.3068 - $1.776 Request the lead time here
$0.5655 - $3.2744 Request the lead time here
$0.453 - $2.6219 Request the lead time here
$0.4074 - $2.3588 53 In stock
$0.3068 - $1.776 1500 In stock
$0.5463 - $3.1634 2000 In stock
$0.6374 - $3.6897 Request the lead time here
$0.7164 - $4.148 313 In stock
$0.1469 - $0.8496 304194 In stock
$0.309 - $1.7895 4645 In stock
$0.1932 - $1.1181 Request the lead time here
$0.1668 - $0.9659 1200 In stock
$0.3189 - $1.8458 Request the lead time here
$0.2298 - $1.3302 3000 In stock
$0.4407 - $2.5521 Request the lead time here
$0.4026 - $2.3309 Request the lead time here
$0.3189 - $1.8458 3500 In stock
$0.2564 - $1.4841 Request the lead time here
$0.4577 - $2.6496 638 In stock
$0.2829 - $1.6373 2000 In stock
  • of 5
Pull Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0865-1/2A

Price Range
$1.776 - $0.3068

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 23.8 mm | 0.937 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0937-1-1/2A

Price Range
$3.2744 - $0.5655

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0990-1A

Price Range
$2.6219 - $0.453

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 22.2 mm | 0.875 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0865-1A

Price Range
$2.3588 - $0.4074

Stock Levels
53 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 25.4 mm | 1.000 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0990-1/2A

Price Range
$1.776 - $0.3068

Stock Levels
1500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 26.9 mm | 1.060 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC1060-1A

Price Range
$3.1634 - $0.5463

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 31.8 mm | 1.250 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC1230-1A

Price Range
$3.6897 - $0.6374

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC1605-1A

Price Range
$4.148 - $0.7164

Stock Levels
313 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 11.4 mm | 0.450 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0450-1/2A

Price Range
$0.8496 - $0.1469

Stock Levels
304194 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 12 mm | 0.472 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0470-1-1/2A

Price Range
$1.7895 - $0.309

Stock Levels
4645 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.2 mm | 0.600 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0600-1/2A

Price Range
$1.1181 - $0.1932

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 14.3 mm | 0.562 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0552-1/2A

Price Range
$0.9659 - $0.1668

Stock Levels
1200 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 15.1 mm | 0.593 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0590-1-1/2A

Price Range
$1.8458 - $0.3189

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.2 mm | 0.677 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0677-1/2A

Price Range
$1.3302 - $0.2298

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0687-1-1/2A

Price Range
$2.5521 - $0.4407

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.2 mm | 0.677 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0677-1-1/2A

Price Range
$2.3309 - $0.4026

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 17.4 mm | 0.687 in ; Inside Height25.4 mm | 1.000 in ; Push Fit ; Black

DMPC0687-1A

Price Range
$1.8458 - $0.3189

Stock Levels
3500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 19.1 mm | 0.750 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0740-1/2A

Price Range
$1.4841 - $0.2564

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height38.1 mm | 1.500 in ; Push Fit ; Black

DMPC0812-1-1/2A

Price Range
$2.6496 - $0.4577

Stock Levels
638 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F
Pull Tab Cap - Inside Diameter 20.6 mm | 0.812 in ; Inside Height12.7 mm | 0.500 in ; Push Fit ; Black

DMPC0812-1/2A

Price Range
$1.6373 - $0.2829

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    350 °F