Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Height | Inside Diameter | View | |
---|---|---|---|---|---|
$0.3164 - $1.8315 | Request the lead time here |
1.000 in
25.4 mm
|
0.677 in
17.2 mm
|
||
$0.2337 - $1.3535 | 1500 In stock |
0.500 in
12.7 mm
|
0.708 in
18 mm
|
||
$0.4554 - $2.6363 | 2386 In stock |
1.500 in
38.1 mm
|
0.740 in
18.8 mm
|
||
$0.3665 - $2.1224 | 30000 In stock |
1.000 in
25.4 mm
|
0.812 in
20.6 mm
|
||
$0.3068 - $1.776 | 85 In stock |
0.500 in
12.7 mm
|
0.937 in
23.8 mm
|
||
$0.6279 - $3.6353 | 5282 In stock |
1.500 in
38.1 mm
|
0.990 in
25.1 mm
|
||
$0.647 - $3.7452 | 820 In stock |
1.500 in
38.1 mm
|
1.125 in
28.6 mm
|
||
$0.7356 - $4.259 | 20677 In stock |
1.500 in
38.1 mm
|
1.500 in
38.1 mm
|
||
$0.126 - $0.7296 | 11690 In stock |
1.000 in
25.4 mm
|
0.180 in
4.6 mm
|
||
$0.2469 - $1.4297 | 4914 In stock |
1.000 in
25.4 mm
|
0.240 in
6.1 mm
|
||
$0.123 - $0.7125 | Request the lead time here |
0.500 in
12.7 mm
|
0.320 in
8.1 mm
|
||
$0.3116 - $1.8038 | Request the lead time here |
1.500 in
38.1 mm
|
0.343 in
8.7 mm
|
||
$0.2588 - $1.4985 | 16874 In stock |
1.000 in
25.4 mm
|
0.365 in
9.3 mm
|
||
$0.1436 - $0.8307 | 7850 In stock |
0.500 in
12.7 mm
|
0.420 in
10.7 mm
|
||
$0.3906 - $2.2611 | 117 In stock |
1.500 in
38.1 mm
|
0.427 in
10.8 mm
|
||
$0.2612 - $1.5125 | 4000 In stock |
1.000 in
25.4 mm
|
0.450 in
11.4 mm
|
||
$0.1515 - $0.8772 | 5000 In stock |
0.500 in
12.7 mm
|
0.490 in
12.4 mm
|
||
$0.29 - $1.6793 | Request the lead time here |
1.500 in
38.1 mm
|
0.521 in
13.2 mm
|
||
$0.29 - $1.6793 | Request the lead time here |
1.000 in
25.4 mm
|
0.552 in
14 mm
|
||
$0.1932 - $1.1181 | Request the lead time here |
0.500 in
12.7 mm
|
0.600 in
15.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.