Quantity | Unit price |
---|---|
1000 - 1999 | $0.266 |
2000 - 4999 | $0.245 |
5000 - 9999 | $0.245 |
10000 + | $0.212 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Classification | Indicative Seal |
---|---|
Seal Type | Pull Tight Seal |
Type | AceLock |
Removability | Tear-off |
Locking Mechanism | Acetal Locking Jaw |
Strap Material | PP |
Colour | White |
Tag Length | 29.0 mm |
Tag Length | 1.142 in |
Tag Width | 18.0 mm |
Tag Width | 0.709 in |
Strap Length | 300.0 mm |
Strap Length | 11.811 in |
Overall Length | 329.0 mm |
Overall Length | 12.953 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.