Menu Search

PrimeLock with side tear-off tab for easy, tool-free removal. Features a spiky stem for enhanced grip slippery materials. Comes with a tag holder. All-plastic design.
Item code:

1222528

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 1999 $0.287
2000 - 4999 $0.266
5000 - 9999 $0.266
10000 + $0.233
Standard pack: 1000

Order in multiple of 1000

Total price:

$287.00

1000 x $0.287

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Classification Indicative Seal
Seal Type Pull Tight Seal
Type SentryLock
Removability Non tear-off
Locking Mechanism Acetal (POM) Locking Jaw
Strap Material PP
Colour Orange

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us