Menu Search

SentryLock features a large tag for printing. Features a spiky steam for improved grip. All-plastic design.
Item code:

1222537

904 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 1999 $0.299
2000 - 4999 $0.278
5000 - 9999 $0.278
10000 + $0.243
Standard pack: 1000

Order in multiple of 1000

Total price:

$299.00

1000 x $0.299

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Classification Indicative Seal
Seal Type Pull Tight Seal
Type SentryLock
Removability Non tear-off
Locking Mechanism Acetal (POM) Locking Jaw
Strap Material PP
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us