Quantity | Unit price |
---|---|
1000 - 1999 | $0.299 |
2000 - 4999 | $0.278 |
5000 - 9999 | $0.278 |
10000 + | $0.243 |
Classification | Indicative Seal |
---|---|
Seal Type | Pull Tight Seal |
Type | SentryLock |
Removability | Tear-off |
Locking Mechanism | Acetal (POM) Locking Jaw |
Strap Material | PP |
Colour | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.