Quantity | Unit price |
---|---|
1000 - 1999 | $0.491 |
2000 - 4999 | $0.456 |
5000 - 9999 | $0.456 |
10000 + | $0.399 |
Classification | Indicative Seal |
---|---|
Seal Type | Pull Tight Seal |
Type | TeraLock |
Locking Mechanism | Metal Locking Jaw |
Removability | Non tear-off |
Strap Material | PP |
Colour | Red |
Tag Length | 50.0 mm |
Tag Length | 1.969 in |
Tag Width | 23.0 mm |
Tag Width | 0.906 in |
Overall Length | 450.0 mm |
Overall Length | 17.717 in |
Strap Length | 400.0 mm |
Strap Length | 15.748 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.