Quantity | Unit price |
---|---|
1 - 1249 | $1.1945 |
1250 - 2499 | $0.7676 |
2500 - 4999 | $0.5973 |
5000 - 9999 | $0.4269 |
10000 - 19999 | $0.3429 |
20000 - 29999 | $0.3227 |
30000 + | $0.3068 |
Base Height | 5.0 mm |
---|---|
Base Height | 0.197 in |
Compatible Hole Diameter Range | 6.8 - 4 mm |
Compatible Hole Diameter Range | 0.268 - 0.157 in |
Maximum Compatible Hole Diameter | 4 mm |
Maximum Compatible Hole Diameter | 0.157 in |
Minimum Compatible Hole Diameter | 6.8 mm |
Minimum Compatible Hole Diameter | 0.268 in |
Base Material | PVC |
Base Shape | Round |
Colour | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.