Menu Search

Push Fit Feet - Base Height - 3.1 mm | 0.122 in ; Overall Height - 14.5 mm | 0.571 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

Split Stem Bumpers are produced with a split-stem portion to make insertion easy and removal difficult.
Item code:

BST115A

5500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 549 $4.6097
550 - 1099 $2.2935
1100 - 5499 $0.9198
5500 - 10999 $0.4088
11000 - 21999 $0.3474
22000 + $0.327
Standard pack: 5500

Order in multiple of 5500

Total price:

$4.61

1 x $4.6097

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Nylon
Base Shape Rectangular

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us