Menu Search

Push Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 18.0 mm | 0.709 in ; Maximum Compatible Hole Diameter - 6.8 mm | 0.268 in ; Minimum Compatible Hole Diameter - 6.8 mm | 0.268 in

Split Stem Bumpers are produced with a split-stem portion to make insertion easy and removal difficult.
Item code:

BST150A

59295 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 799 $2.6342
800 - 1599 $1.3262
1600 - 7999 $0.5315
8000 - 15999 $0.2361
16000 - 23999 $0.2004
24000 + $0.1886
Standard pack: 8000

Order in multiple of 8000

Total price:

$2.63

1 x $2.6342

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Nylon
Base Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us