Menu Search

Push Fit Bumpers & Rubber Feet - Bumper

In stock

Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Colour Base Shape Material Overall Height View
BFSA035A $0.1862 - $0.5165 16851 In stock
0.185 in
LDPE
Black
Round
LDPE
0.313 in
$0.3239 - $0.8957 3000 In stock
0.382 in
LDPE
Black
Round
LDPE
0.415 in
$0.2411 - $0.6735 30935 In stock
0.126 in
LDPE
Black
Round
LDPE
0.297 in
$0.1671 - $0.4634 12100 In stock
0.252 in
LDPE
Black
Round
LDPE
0.438 in
$0.2219 - $0.6179 9000 In stock
0.26 in
LDPE
Black
Round
LDPE
0.437 in
$0.2016 - $0.56 30802 In stock
0.252 in
LDPE
Black
Round
LDPE
0.594 in
$0.2369 - $0.6567 11680 In stock
0.319 in
LDPE
Black
Round
LDPE
0.415 in
Push Fit Feet - ; Base Height - 3.18 mm | 0.125 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA035A

Price Range
$0.5165 - $0.1862

Stock Levels
16851 In stock
Attributes
  • Base Height
    0.125 in
  • Compatible Hole Diameter Range
    0.185 in
  • Compatible Hole Diameter
    0.185 in
  • Maximum Compatible Hole Diameter
    0.185 in
  • Minimum Compatible Hole Diameter
    0.185 in
Push Fit Feet - ; Base Height - 4.57 mm | 0.18 in ; Base Diameter - 37.08 mm | 1.46 in ; Black ; LDPE

BFSA110A

Price Range
$0.8957 - $0.3239

Stock Levels
3000 In stock
Attributes
  • Base Height
    0.18 in
  • Compatible Hole Diameter Range
    0.382 in
  • Compatible Hole Diameter
    0.382 in
  • Maximum Compatible Hole Diameter
    0.382 in
  • Minimum Compatible Hole Diameter
    0.382 in
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Black ; LDPE

BFSA010A

Price Range
$0.6735 - $0.2411

Stock Levels
30935 In stock
Attributes
  • Base Height
    0.063 in
  • Compatible Hole Diameter Range
    0.126 in
  • Compatible Hole Diameter
    0.126 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Minimum Compatible Hole Diameter
    0.126 in
Push Fit Feet - ; Base Height - 3.96 mm | 0.156 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA060A

Price Range
$0.4634 - $0.1671

Stock Levels
12100 In stock
Attributes
  • Base Height
    0.156 in
  • Compatible Hole Diameter Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
Push Fit Feet - ; Base Height - 2.39 mm | 0.094 in ; Base Diameter - 19.05 mm | 0.75 in ; Black ; LDPE

BFSA080A

Price Range
$0.6179 - $0.2219

Stock Levels
9000 In stock
Attributes
  • Base Height
    0.094 in
  • Compatible Hole Diameter Range
    0.26 in
  • Compatible Hole Diameter
    0.26 in
  • Maximum Compatible Hole Diameter
    0.26 in
  • Minimum Compatible Hole Diameter
    0.26 in
Push Fit Feet - ; Base Height - 6.35 mm | 0.25 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA015A

Price Range
$0.56 - $0.2016

Stock Levels
30802 In stock
Attributes
  • Base Height
    0.25 in
  • Compatible Hole Diameter Range
    0.252 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
Push Fit Feet - ; Base Height - 4.57 mm | 0.18 in ; Base Diameter - 25.4 mm | 1 in ; Black ; LDPE

BFSA100A

Price Range
$0.6567 - $0.2369

Stock Levels
11680 In stock
Attributes
  • Base Height
    0.18 in
  • Compatible Hole Diameter Range
    0.319 in
  • Compatible Hole Diameter
    0.319 in
  • Maximum Compatible Hole Diameter
    0.319 in
  • Minimum Compatible Hole Diameter
    0.319 in