Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Minimum Compatible Hole Diameter | Base Material | Colour | Base Shape | Material | Overall Height | View |
---|---|---|---|---|---|---|---|---|---|
$0.1896 - $1.1574 | 16229 In stock |
0.252 in
6.4 mm
|
HDPE
|
Black
|
Round
|
HDPE
|
0.709 in
18.0 mm
|
||
$0.2264 - $0.2709 | 31579 In stock |
0.236 in
6.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.965 in
24.5 mm
|
||
$0.1278 - $0.2442 | 2000 In stock |
0.197 in
5.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.374 in
9.5 mm
|
||
$0.1833 - $0.219 | 4000 In stock |
0.185 in
4.7 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.787 in
20.0 mm
|
||
$0.1833 - $0.219 | 4000 In stock |
0.197 in
5.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.984 in
25.0 mm
|
||
$0.1833 - $0.219 | 36000 In stock |
0.197 in
5.0 mm
|
Rubber
|
Black
|
Round
|
Rubber
|
0.984 in
25.0 mm
|
||
$0.2309 - $3.2417 | 27750 In stock |
0.201 in
5.1 mm
|
PA
|
Natural
|
Round
|
PA
|
0.252 in
6.4 mm
|
||
$0.1655 - $1.9587 | 45000 In stock |
0.157 in
4 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.157 in
4.0 mm
|
||
$0.1157 - $0.4067 | 39380 In stock |
0.209 in
5.3 mm
|
PA
|
Natural
|
Round
|
PA
|
0.343 in
8.7 mm
|
||
$0.1091 - $0.3822 | Request the lead time here |
0.189 in
4.8 mm
|
PA
|
Natural
|
Round
|
PA
|
0.252 in
6.4 mm
|
||
$0.3365 - $3.7671 | Request the lead time here |
0.154 in
3.9 mm
|
PA
|
Natural
|
Round
|
PA
|
0.311 in
7.9 mm
|
||
$0.1661 - $2.3324 | 25367 In stock |
0.189 in
4.8 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.327 in
8.3 mm
|
||
$0.1293 - $1.8144 | 50770 In stock |
0.252 in
6.4 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.594 in
15.1 mm
|
||
$0.2987 - $4.1978 | 9824 In stock |
0.252 in
6.4 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.449 in
11.4 mm
|
||
$0.1566 - $2.2085 | 19760 In stock |
0.256 in
6.5 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.358 in
9.1 mm
|
||
$0.2613 - $3.6846 | Request the lead time here |
0.752 in
19.1 mm
|
PA
|
Natural
|
Round
|
PA
|
0.492 in
12.5 mm
|
||
BFS100A | $0.2382 - $3.3582 | 21796 In stock |
0.319 in
8.1 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.413 in
10.5 mm
|
|
$0.294 - $4.1277 | 3273 In stock |
0.382 in
9.7 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.413 in
10.5 mm
|
||
BDH005A | $0.0734 - $0.2585 | 31190 In stock |
0.11 in
2.8 mm
|
PA
|
Natural
|
Round
|
PA
|
0.205 in
5.2 mm
|
|
$0.155 - $0.5468 | Request the lead time here |
0.126 in
3.2 mm
|
PA
|
Natural
|
Round
|
PA
|
0.307 in
7.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.