Menu Search

Push Fit Bumpers & Rubber Feet - Bumper

In stock

Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Colour Base Shape Material Overall Height View
$0.2058 - $0.8006 Request the lead time here
0.752 in
PA
Natural
Round
PA
0.689 in
$0.1655 - $1.9587 65000 In stock
0.157 in
Nylon
Natural
Round
PA
0.157 in
$0.1157 - $0.4067 19380 In stock
0.209 in
PA
Natural
Round
PA
0.343 in
$0.1091 - $0.3822 Request the lead time here
0.189 in
PA
Natural
Round
PA
0.252 in
$0.3365 - $3.7671 Request the lead time here
0.154 in
PA
Natural
Round
PA
0.311 in
$0.1661 - $2.3324 25367 In stock
0.189 in
Nylon
Natural
Round
PA
0.327 in
$0.1293 - $1.8144 50770 In stock
0.252 in
Nylon
Natural
Round
PA
0.594 in
$0.2987 - $4.1978 9824 In stock
0.252 in
Nylon
Natural
Round
PA
0.449 in
$0.1566 - $2.2085 11760 In stock
0.256 in
Nylon
Natural
Round
PA
0.358 in
$0.2613 - $3.6846 Request the lead time here
0.752 in
PA
Natural
Round
PA
0.492 in
BFS100A $0.2382 - $3.3582 21796 In stock
0.319 in
Nylon
Natural
Round
PA
0.413 in
$0.294 - $4.1277 3273 In stock
0.382 in
Nylon
Natural
Round
PA
0.413 in
$0.1871 - $0.6588 Request the lead time here
0.189 in
PA
Natural
Round
PA
0.205 in
$0.0777 - $0.2727 26724 In stock
0.157 in
PA
Natural
Round
PA
0.264 in
BFS010A $0.1632 - $2.2925 41000 In stock
0.126 in
Nylon
Natural
Round
PA
0.295 in
$0.1655 - $0.6075 25746 In stock
0.5 in
PA
Natural
Round
PA
0.606 in
$0.1689 - $2.3789 32525 In stock
0.252 in
Nylon
Natural
Round
PA
0.437 in
$0.1946 - $0.7554 41802 In stock
0.252 in
LDPE
Black
Round
PA
0.594 in
$0.3359 - $4.7342 5500 In stock
0.252 in
Nylon
Natural
Rectangular
PA
0.571 in
$0.2286 - $0.8886 19380 In stock
0.319 in
LDPE
Black
Round
PA
0.413 in
  • of 3
Push Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 17.5 mm | 0.689 in ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in

BST075C

Price Range
$0.8006 - $0.2058

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.189 in
  • Maximum Compatible Hole Diameter
    0.752 in
  • Minimum Compatible Hole Diameter
    0.752 in
  • Overall Height
    0.689 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 1.1 mm | 0.043 in ; Base Diameter - 7.8 mm | 0.307 in ; Natural ; Nylon

BFS020A

Price Range
$1.9587 - $0.1655

Stock Levels
65000 In stock
Attributes
  • Base Height
    0.043 in
  • Maximum Compatible Hole Diameter
    0.157 in
  • Minimum Compatible Hole Diameter
    0.157 in
  • Overall Height
    0.157 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH040A

Price Range
$0.4067 - $0.1157

Stock Levels
19380 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.244 in
  • Maximum Panel Thickness
    0.157 in
  • Minimum Compatible Hole Diameter
    0.209 in
  • Overall Height
    0.343 in
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 9.9 mm | 0.39 in ; Natural ; PA

BDH030A

Price Range
$0.3822 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.217 in
  • Maximum Panel Thickness
    0.067 in
  • Minimum Compatible Hole Diameter
    0.189 in
  • Overall Height
    0.252 in
Push Fit Feet - Base Height - 1.6 mm | 0.063 in ; Overall Height - 7.9 mm | 0.311 in ; Maximum Compatible Hole Diameter - 4.2 mm | 0.165 in ; Minimum Compatible Hole Diameter - 4 mm | 0.156 in

BSS010A

Price Range
$3.7671 - $0.3365

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.189 in
  • Minimum Compatible Hole Diameter
    0.154 in
  • Overall Height
    0.311 in
Push Fit Feet - Base Height - 3.8 mm | 0.15 in ; Overall Height - 8.3 mm | 0.327 in ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in ; Minimum Compatible Hole Diameter - 4.8 mm | 0.189 in

BST025A

Price Range
$2.3324 - $0.1661

Stock Levels
25367 In stock
Attributes
  • Base Height
    0.15 in
  • Maximum Compatible Hole Diameter
    0.189 in
  • Minimum Compatible Hole Diameter
    0.189 in
  • Overall Height
    0.327 in
  • Base Material
    Nylon
Push Fit Feet - ; Base Height - 6.4 mm | 0.252 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS015A

Price Range
$1.8144 - $0.1293

Stock Levels
50770 In stock
Attributes
  • Base Height
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.594 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - Base Height - 3.1 mm | 0.122 in ; Overall Height - 11.4 mm | 0.449 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

BST135A

Price Range
$4.1978 - $0.2987

Stock Levels
9824 In stock
Attributes
  • Base Height
    0.122 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.449 in
  • Base Material
    Nylon
Push Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 9.1 mm | 0.358 in ; Maximum Compatible Hole Diameter - 6.5 mm | 0.256 in ; Minimum Compatible Hole Diameter - 6.5 mm | 0.256 in

BCS030C

Price Range
$2.2085 - $0.1566

Stock Levels
11760 In stock
Attributes
  • Base Height
    0.189 in
  • Maximum Compatible Hole Diameter
    0.256 in
  • Minimum Compatible Hole Diameter
    0.256 in
  • Overall Height
    0.358 in
  • Base Material
    Nylon
Push Fit Feet - Base Height - 2.3 mm | 0.091 in ; Overall Height - 12.5 mm | 0.492 in ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in ; Minimum Compatible Hole Diameter - 6.8 mm | 0.268 in

BST110A

Price Range
$3.6846 - $0.2613

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.091 in
  • Maximum Compatible Hole Diameter
    0.752 in
  • Minimum Compatible Hole Diameter
    0.752 in
  • Overall Height
    0.492 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 25.4 mm | 1 in ; Natural ; Nylon

BFS100A

Price Range
$3.3582 - $0.2382

Stock Levels
21796 In stock
Attributes
  • Base Height
    0.181 in
  • Maximum Compatible Hole Diameter
    0.319 in
  • Minimum Compatible Hole Diameter
    0.319 in
  • Overall Height
    0.413 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 4.7 mm | 0.185 in ; Base Diameter - 37.1 mm | 1.461 in ; Natural ; Nylon

BFS110A

Price Range
$4.1277 - $0.294

Stock Levels
3273 In stock
Attributes
  • Base Height
    0.185 in
  • Maximum Compatible Hole Diameter
    0.382 in
  • Minimum Compatible Hole Diameter
    0.382 in
  • Overall Height
    0.413 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 1.3 mm | 0.051 in ; Base Diameter - 8.7 mm | 0.343 in ; Natural ; PA

BDH025A

Price Range
$0.6588 - $0.1871

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.051 in
  • Maximum Compatible Hole Diameter
    0.217 in
  • Maximum Panel Thickness
    0.071 in
  • Minimum Compatible Hole Diameter
    0.189 in
  • Overall Height
    0.205 in
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH020A

Price Range
$0.2727 - $0.0777

Stock Levels
26724 In stock
Attributes
  • Base Height
    0.094 in
  • Maximum Compatible Hole Diameter
    0.173 in
  • Maximum Panel Thickness
    0.094 in
  • Minimum Compatible Hole Diameter
    0.157 in
  • Overall Height
    0.264 in
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 10.3 mm | 0.406 in ; Natural ; Nylon

BFS010A

Price Range
$2.2925 - $0.1632

Stock Levels
41000 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.126 in
  • Minimum Compatible Hole Diameter
    0.126 in
  • Overall Height
    0.295 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - Base Height - 1.6 mm | 0.063 in ; Overall Height - 15.4 mm | 0.606 in ; Maximum Compatible Hole Diameter - 12.7 mm | 0.5 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in

BST027A

Price Range
$0.6075 - $0.1655

Stock Levels
25746 In stock
Attributes
  • Base Height
    0.063 in
  • Maximum Compatible Hole Diameter
    0.5 in
  • Minimum Compatible Hole Diameter
    0.5 in
  • Overall Height
    0.606 in
  • Base Full Material
    Polyamide
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS060A

Price Range
$2.3789 - $0.1689

Stock Levels
32525 In stock
Attributes
  • Base Height
    0.157 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.437 in
  • Base Full Material
    Nylon 6/6
Push Fit Feet - ; Base Height - 6.4 mm | 0.252 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA015A

Price Range
$0.7554 - $0.1946

Stock Levels
41802 In stock
Attributes
  • Base Height
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.594 in
  • Base Full Material
    Low Density Polyethylene
Push Fit Feet - Base Height - 3.1 mm | 0.122 in ; Overall Height - 14.5 mm | 0.571 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

BST115A

Price Range
$4.7342 - $0.3359

Stock Levels
5500 In stock
Attributes
  • Base Height
    0.122 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.571 in
  • Base Material
    Nylon
Push Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 25.4 mm | 1 in ; Black ; LDPE

BFSA100A

Price Range
$0.8886 - $0.2286

Stock Levels
19380 In stock
Attributes
  • Base Height
    0.181 in
  • Maximum Compatible Hole Diameter
    0.319 in
  • Minimum Compatible Hole Diameter
    0.319 in
  • Overall Height
    0.413 in
  • Base Full Material
    Low Density Polyethylene