Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Hole Diameter | Base Material | Colour | Base Shape | Material | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
$0.3359 - $4.7342 | 5500 In stock |
|
Nylon
|
Natural
|
Rectangular
|
PA
|
|
||
$0.0777 - $0.2727 | 26724 In stock |
|
PA
|
Natural
|
Round
|
PA
|
|
||
BFS010A | $0.1632 - $2.2925 | 41000 In stock |
|
Nylon
|
Natural
|
Round
|
PA
|
|
|
$0.2987 - $4.1978 | 9824 In stock |
0.252 in
6.4 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.449 in
11.4 mm
|
||
$0.1566 - $2.2085 | 12560 In stock |
0.256 in
6.5 mm
|
Nylon
|
Natural
|
Round
|
PA
|
0.358 in
9.1 mm
|
||
$0.2286 - $0.8886 | 19380 In stock |
|
LDPE
|
Black
|
Round
|
PA
|
|
||
$0.3102 - $1.2081 | 3000 In stock |
|
LDPE
|
Black
|
Round
|
PA
|
|
||
$0.1802 - $2.5187 | 12027 In stock |
|
Nylon
|
Natural
|
Round
|
PA
|
|
||
$0.294 - $4.1277 | 3273 In stock |
|
Nylon
|
Natural
|
Round
|
PA
|
|
||
BDH005A | $0.0734 - $0.2585 | 31190 In stock |
|
PA
|
Natural
|
Round
|
PA
|
|
|
$0.155 - $0.5468 | Request the lead time here |
|
PA
|
Natural
|
Round
|
PA
|
|
||
$0.1391 - $0.5411 | 20000 In stock |
|
PA
|
Natural
|
Round
|
PA
|
|
||
$0.2309 - $3.2417 | 27750 In stock |
|
PA
|
Natural
|
Round
|
PA
|
|
||
$0.0783 - $1.0986 | 53777 In stock |
|
PA
|
Natural
|
Round
|
PA
|
|
||
$0.2334 - $0.912 | 30935 In stock |
|
LDPE
|
Black
|
Round
|
PA
|
|
||
$0.0917 - $1.2896 | 13306 In stock |
|
Nylon
|
Natural
|
Round
|
PA
|
|
||
$0.1614 - $0.6275 | 40600 In stock |
|
LDPE
|
Black
|
Round
|
PA
|
|
||
$0.2058 - $0.8006 | Request the lead time here |
|
PA
|
Natural
|
Round
|
PA
|
|
||
$0.1937 - $2.7053 | 15765 In stock |
|
Nylon
|
Natural
|
Round
|
PA
|
|
||
BST095A | $0.2589 - $3.6381 | 14160 In stock |
|
PA
|
Natural
|
Round
|
PA
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.