Menu Search

Push Fit Bumpers & Rubber Feet - Bumper

In stock

Push Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press fit stem holds the bumper securely in place to protect surfaces from contact.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Base Material Colour Base Shape Material Overall Height View
$0.2004 - $0.7796 Request the lead time here
PA
Natural
Round
PA
$0.1886 - $2.6342 19765 In stock
Nylon
Natural
Round
PA
BST095A $0.2522 - $3.5424 14160 In stock
PA
Natural
Round
PA
$0.327 - $1.2717 7200 In stock
PA
Natural
Round
PA
$0.3284 - $0.5118 32579 In stock
Rubber
Black
Round
Rubber
$0.2201 - $0.264 2000 In stock
Rubber
Black
Round
Rubber
$0.2649 - $0.4131 31000 In stock
Rubber
Black
Round
Rubber
$0.2649 - $0.3177 3000 In stock
Rubber
Black
Round
Rubber
$0.2649 - $0.4131 4000 In stock
Rubber
Black
Round
Rubber
$0.1847 - $1.127 16257 In stock
0.252 in
HDPE
Black
Round
HDPE
0.709 in
$1.9031 - $4.9958 Request the lead time here
PVC
Black
Round
PVC
  • of 3
Push Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 17.5 mm | 0.689 in ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in

BST075C

Price Range
$0.7796 - $0.2004

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
Push Fit Feet - Base Height - 4.8 mm | 0.189 in ; Overall Height - 18.0 mm | 0.709 in ; Maximum Compatible Hole Diameter - 6.8 mm | 0.268 in ; Minimum Compatible Hole Diameter - 6.8 mm | 0.268 in

BST150A

Price Range
$2.6342 - $0.1886

Stock Levels
19765 In stock
Attributes
  • Base Material
    Nylon
  • Base Shape
    Round
Push Fit Feet - Base Height - 4.0 mm | 0.157 in ; Overall Height - 16.7 mm | 0.657 in ; Maximum Compatible Hole Diameter - 25.4 mm | 1 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.250 in

BST095A

Price Range
$3.5424 - $0.2522

Stock Levels
14160 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
Push Fit Feet - Base Height - 9.7 mm | 0.382 in ; Overall Height - 21.4 mm | 0.843 in ; Maximum Compatible Hole Diameter - 31.8 mm | 1.252 in ; Minimum Compatible Hole Diameter - 9.5 mm | 0.375 in

BST140A

Price Range
$1.2717 - $0.327

Stock Levels
7200 In stock
Attributes
  • Base Full Material
    Polyamide
  • Base Material
    PA
  • Base Shape
    Round
Push Fit Feet - Shaft Diameter 3.5 mm | 0.138 in ; Base Height - 4.2 mm | 0.165 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ; Rubber

BPM-2

Price Range
$0.5118 - $0.3284

Stock Levels
32579 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
Push Fit Feet - Shaft Diameter 3.8 mm | 0.15 in ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; Rubber

BIB-1

Price Range
$0.264 - $0.2201

Stock Levels
2000 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
Push Fit Feet - Shaft Diameter 5.4 mm | 0.213 in ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; Rubber

BAB-1

Price Range
$0.4131 - $0.2649

Stock Levels
31000 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
Push Fit Feet - Shaft Diameter 5.0 mm | 0.197 in ; Base Height - 2.0 mm | 0.079 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ; Rubber

BAB-3

Price Range
$0.3177 - $0.2649

Stock Levels
3000 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
Push Fit Feet - Shaft Diameter 5.4 mm | 0.213 in ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; Rubber

BAB-2

Price Range
$0.4131 - $0.2649

Stock Levels
4000 In stock
Attributes
  • Base Full Material
    Silicone Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
Push Fit Feet - Base Height - 3.8 mm | 0.15 in ; Overall Height - 18.0 mm | 0.709 in ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in ; Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in

SCP2520B

Price Range
$1.127 - $0.1847

Stock Levels
16257 In stock
Attributes
  • Base Height
    0.15 in
  • Compatible Hole Diameter Range
    0.252 in
  • Maximum Compatible Hole Diameter
    0.252 in
  • Minimum Compatible Hole Diameter
    0.252 in
  • Overall Height
    0.709 in
Push Fit Feet -

1347530

Price Range
$4.9958 - $1.9031

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round