Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.
Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.
Commonly used in plumbing, HVAC, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | D | H | Thread Size | Colour | Material | Thread Standard | View |
---|---|---|---|---|---|---|---|---|---|
$0.0612 - $0.0951 | 10000 In stock |
11.9
|
0.445 in
11.3 mm
|
3/8 x 24
|
Red
|
LDPE
|
UNF Threads
|
||
$0.4571 - $0.7109 | Request the lead time here |
|
0.677 in
17.2 mm
|
1.11/16 x 12
|
Blue
|
TPE
|
UNF Threads
|
||
$0.1892 - $0.2942 | Request the lead time here |
32.7
|
0.748 in
19.0 mm
|
1-3/16" x 13
|
Red
|
LDPE
|
UNF Threads
|
||
$0.0735 - $0.1143 | 10000 In stock |
14.8
|
0.433 in
11.0 mm
|
1/4''
|
Red
|
LDPE
|
Gas Threads
|
||
$0.2828 - $0.4398 | Request the lead time here |
36.0
|
0.78 in
19.8 mm
|
1-1/4"
|
Red
|
LDPE
|
Gas Threads
|
||
$0.1004 - $0.156 | Request the lead time here |
16.0
|
0.528 in
13.4 mm
|
9/16" x 19
|
Red
|
LDPE
|
UNF Threads
|
||
$0.479 - $0.7451 | Request the lead time here |
38.8
|
0.63 in
16.0 mm
|
1-7/16 x 13
|
Blue
|
TPE
|
UNF Threads
|
||
$0.0915 - $0.1424 | Request the lead time here |
19.7
|
0.551 in
14.0 mm
|
M18
|
Red
|
LDPE
|
Metric Threads
|
||
$0.1161 - $0.1806 | Request the lead time here |
13.3
|
0.508 in
12.9 mm
|
7/16 " x 21
|
Blue
|
TPE
|
UNF Threads
|
||
$0.2694 - $0.4191 | Request the lead time here |
29.4
|
0.677 in
17.2 mm
|
1-1/16" x 13
|
Blue
|
TPE
|
UNF Threads
|
||
$0.3558 - $0.5535 | Request the lead time here |
32.7
|
0.748 in
19.0 mm
|
1-3/16 x 13
|
Blue
|
TPE
|
UNF Threads
|
||
$0.0887 - $0.138 | 10000 In stock |
11.9
|
0.394 in
10.0 mm
|
1/8"
|
Blue
|
TPE
|
NPT Threads
|
||
$0.1676 - $0.2606 | Request the lead time here |
17.9
|
0.472 in
12.0 mm
|
M16
|
Blue
|
TPE
|
Metric Threads
|
||
$0.1233 - $0.1917 | Request the lead time here |
11.9
|
0.524 in
13.3 mm
|
3/8 x 24
|
Blue
|
TPE
|
NPT Threads
|
||
$0.1233 - $0.1917 | Request the lead time here |
23.2
|
0.531 in
13.5 mm
|
1/2"
|
Blue
|
TPE
|
NPT Threads
|
||
$0.1328 - $0.2064 | Request the lead time here |
29.4
|
0.697 in
17.7 mm
|
3/4 "
|
Red
|
LDPE
|
Gas Threads
|
||
$0.5309 - $0.8258 | Request the lead time here |
45.0
|
0.78 in
19.8 mm
|
M42
|
Blue
|
TPE
|
Metric Threads
|
||
$0.1305 - $0.2031 | Request the lead time here |
29.4
|
0.697 in
17.7 mm
|
1-1/16" x 13
|
Red
|
LDPE
|
UNF Threads
|
||
$0.0524 - $0.0815 | 10000 In stock |
11.9
|
0.445 in
11.3 mm
|
3/8 x 24
|
Red
|
LDPE
|
Gas Threads
|
||
$0.0612 - $0.0951 | Request the lead time here |
11.9
|
0.394 in
10.0 mm
|
1/8"
|
Red
|
LDPE
|
Gas Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue