Menu Search

Push Fit End Caps

In stock

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability D H Thread Size Colour Material Thread Standard View
$0.0756 - $0.1176 9500 In stock
17.9
0.472 in
M16
Red
LDPE - PIR
Metric
$0.1892 - $0.2942 5000 In stock
32.7
0.748 in
1-3/16-13 in
Red
LDPE - PIR
UNF
$0.0872 - $0.1356 10000 In stock
16.0
0.528 in
1/2-21 in
Red
LDPE - PIR
UNF
$0.1233 - $0.1917 10000 In stock
18.7
0.524 in
3/8 in
Blue
TPE
NPT
$0.1161 - $0.1806 9000 In stock
13.3
0.508 in
7/16-20
Blue
TPE
UNF
$0.2234 - $0.3474 10000 In stock
21.7
0.543 in
3/4-16
Blue
TPE
UNF
$0.0887 - $0.138 10000 In stock
11.9
0.394 in
M10
Blue
TPE
Metric
$0.3558 - $0.5535 5000 In stock
32.7
0.748 in
M30
Blue
TPE
Metric
$0.1617 - $0.2516 10000 In stock
16.0
0.465 in
1/2-20
Blue
TPE
UNF
$0.4571 - $0.7109 1000 In stock
0.677 in
1-1/16-12
Blue
TPE
UNF
$0.0735 - $0.1143 10000 In stock
14.8
0.433 in
1/4 in
Red
LDPE - PIR
GAS
$0.0524 - $0.0815 10000 In stock
18.7
0.445 in
3/8 in
Red
LDPE - PIR
GAS
$0.1328 - $0.2064 10000 In stock
29.4
0.697 in
3/4 in
Red
LDPE - PIR
GAS
$0.0612 - $0.0951 10000 In stock
11.9
0.394 in
1/8 in
Red
LDPE - PIR
GAS
$0.0548 - $0.0852 10000 In stock
23.2
0.531 in
1/2 in
Red
LDPE - PIR
GAS
$0.2828 - $0.4398 2000 In stock
45.0
0.78 in
M43
Red
LDPE - PIR
Metric
$0.0915 - $0.1424 8000 In stock
19.7
0.551 in
M18
Red
LDPE - PIR
Metric
$0.1892 - $0.2942 5000 In stock
32.7
0.748 in
M30
Red
LDPE - PIR
Metric
$0.0797 - $0.1239 10000 In stock
13.3
0.508 in
7/16-21 in
Red
LDPE - PIR
UNF
$0.1478 - $0.2298 6000 In stock
29.4
0.697 in
#1-15 in
Red
LDPE - PIR
UNF
  • of 3
LDPE - PIR Red

20591557

Price Range
$0.1176 - $0.0756

Stock Levels
9500 In stock
Attributes
  • H
    0.472 in
  • D
    0.705 in
  • Thread Size
    M16
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591588

Price Range
$0.2942 - $0.1892

Stock Levels
5000 In stock
Attributes
  • H
    0.748 in
  • D
    1.287 in
  • Thread Size
    1-3/16-13 in
  • Thread Standard
    UNF
  • Colour
    Red
LDPE - PIR Red

20591625

Price Range
$0.1356 - $0.0872

Stock Levels
10000 In stock
Attributes
  • H
    0.528 in
  • D
    0.63 in
  • Thread Size
    1/2-21 in
  • Thread Standard
    UNF
  • Colour
    Red
19.5 mm TPE Blue

20591717

Price Range
$0.1917 - $0.1233

Stock Levels
10000 In stock
Attributes
  • H
    0.524 in
  • D
    0.736 in
  • Thread Size
    3/8 in
  • Thread Standard
    GAS
  • Thread Standard
    NPT
13.3 mm TPE Blue

20591854

Price Range
$0.1806 - $0.1161

Stock Levels
9000 In stock
Attributes
  • H
    0.508 in
  • D
    0.524 in
  • Thread Size
    7/16-20
  • Thread Standard
    UNF
  • Colour
    Blue
21.7 mm TPE Blue

20591885

Price Range
$0.3474 - $0.2234

Stock Levels
10000 In stock
Attributes
  • H
    0.543 in
  • D
    0.854 in
  • Thread Size
    3/4-16
  • Thread Standard
    UNF
  • Colour
    Blue
11.9 mm TPE Blue

20591779

Price Range
$0.138 - $0.0887

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    M10
  • Thread Standard
    Metric
  • Colour
    Blue
32.7 mm TPE Blue

20591823

Price Range
$0.5535 - $0.3558

Stock Levels
5000 In stock
Attributes
  • H
    0.748 in
  • D
    1.287 in
  • Thread Size
    M30
  • Thread Standard
    Metric
  • Colour
    Blue
16.2 mm TPE Blue

20591878

Price Range
$0.2516 - $0.1617

Stock Levels
10000 In stock
Attributes
  • H
    0.465 in
  • D
    0.63 in
  • Thread Size
    1/2-20
  • Thread Standard
    UNF
  • Colour
    Blue
29.0 mm TPE Blue

20591960

Price Range
$0.7109 - $0.4571

Stock Levels
1000 In stock
Attributes
  • H
    0.677 in
  • Thread Size
    1-1/16-12
  • Thread Standard
    UNF
  • Colour
    Blue
  • Full Material
    Thermoplastic Elastomer
LDPE - PIR Red

20591441

Price Range
$0.1143 - $0.0735

Stock Levels
10000 In stock
Attributes
  • H
    0.433 in
  • D
    0.583 in
  • Thread Size
    1/4 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591458

Price Range
$0.0815 - $0.0524

Stock Levels
10000 In stock
Attributes
  • H
    0.445 in
  • D
    0.736 in
  • Thread Size
    3/8 in
  • Thread Standard
    BSP
  • Thread Standard
    GAS
LDPE - PIR Red

20591472

Price Range
$0.2064 - $0.1328

Stock Levels
10000 In stock
Attributes
  • H
    0.697 in
  • D
    1.157 in
  • Thread Size
    3/4 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591410

Price Range
$0.0951 - $0.0612

Stock Levels
10000 In stock
Attributes
  • H
    0.394 in
  • D
    0.469 in
  • Thread Size
    1/8 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591465

Price Range
$0.0852 - $0.0548

Stock Levels
10000 In stock
Attributes
  • H
    0.531 in
  • D
    0.913 in
  • Thread Size
    1/2 in
  • Thread Standard
    GAS
  • Thread Standard
    BSP
LDPE - PIR Red

20591502

Price Range
$0.4398 - $0.2828

Stock Levels
2000 In stock
Attributes
  • H
    0.78 in
  • D
    1.772 in
  • Thread Size
    M43
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591564

Price Range
$0.1424 - $0.0915

Stock Levels
8000 In stock
Attributes
  • H
    0.551 in
  • D
    0.776 in
  • Thread Size
    M18
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591571

Price Range
$0.2942 - $0.1892

Stock Levels
5000 In stock
Attributes
  • H
    0.748 in
  • D
    1.287 in
  • Thread Size
    M30
  • Thread Standard
    Metric
  • Colour
    Red
LDPE - PIR Red

20591601

Price Range
$0.1239 - $0.0797

Stock Levels
10000 In stock
Attributes
  • H
    0.508 in
  • D
    0.524 in
  • Thread Size
    7/16-21 in
  • Thread Standard
    UNF
  • Colour
    Red
LDPE - PIR Red

20591656

Price Range
$0.2298 - $0.1478

Stock Levels
6000 In stock
Attributes
  • H
    0.697 in
  • D
    1.157 in
  • Thread Size
    #1-15 in
  • Thread Standard
    UNF
  • Colour
    Red