Menu Search

Push Fit Rivet Feet

In stock

Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
35 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.4127 - $0.845 8100 In stock
0.165 in
$0.7155 - $1.5054 36900 In stock
0.305 in
$0.3749 - $0.7674 6300 In stock
0.165 in
$0.4127 - $1.0979 282 In stock
0.165 in
$0.2997 - $0.6261 6900 In stock
0.146 in
$0.9965 - $2.214 6200 In stock
0.305 in
$0.5304 - $1.025 13500 In stock
0.305 in
$0.3648 - $0.4364 Request the lead time here
0.146 in
$0.587 - $1.2014 5000 In stock
0.165 in
$0.6446 - $0.771 3000 In stock
$0.5342 - $1.4307 24900 In stock
0.305 in
$0.3543 - $0.7397 9600 In stock
0.146 in
$0.4127 - $1.0979 Request the lead time here
0.165 in
$0.3749 - $0.7674 1000 In stock
0.165 in
$0.3543 - $0.7397 6900 In stock
0.146 in
$0.3798 - $0.4544 20000 In stock
0.165 in
$0.6239 - $1.2768 15400 In stock
$0.3749 - $0.7674 4335 In stock
0.205 in
$0.587 - $1.2014 5900 In stock
0.165 in
$0.5273 - $1.4031 3900 In stock
0.165 in
  • of 2
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.6 mm | 0.024 in

FF-006-P4X6B

Price Range
$0.845 - $0.4127

Stock Levels
8100 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.039 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 5 mm | 0.197 in

SFF-021

Price Range
$1.5054 - $0.7155

Stock Levels
36900 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.315 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-006-P4X7B

Price Range
$0.7674 - $0.3749

Stock Levels
6300 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.079 in
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.8 mm | .071 in

FF-005-P4X6B

Price Range
$1.0979 - $0.4127

Stock Levels
282 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.165 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.11 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 0.5 mm | 0.020 in

FF-13-P3.5X4.5B

Price Range
$0.6261 - $0.2997

Stock Levels
6900 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.047 in
Rivet Mount Feet - TPE ; Height 15.0 mm | 0.591 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-028

Price Range
$2.214 - $0.9965

Stock Levels
6200 In stock
Attributes
  • Base Diameter
    0.787 in
  • Base Height
    0.591 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 20.1 mm | 0.790 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-018

Price Range
$1.025 - $0.5304

Stock Levels
13500 In stock
Attributes
  • Base Diameter
    0.787 in
  • Base Height
    0.394 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
Rivet Mount Feet - TPE ; Height 4.8 mm | 0.189 in ;Base Diameter 10 mm | 0.394 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.2 mm | 0.047 in

FSR-1

Price Range
$0.4364 - $0.3648

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.394 in
  • Base Height
    0.189 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.083 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0 mm | 0 in

FF-009-P4X6B

Price Range
$1.2014 - $0.587

Stock Levels
5000 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.315 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.031 in
Push Fit Feet - ; Base Height - 2.5 mm | 0.100 in ; Base Diameter - 2.5 mm | 0.100 in ; Black ; Elastomer

FBR-1

Price Range
$0.771 - $0.6446

Stock Levels
3000 In stock
Attributes
  • Base Height
    0.138 in
  • Maximum Compatible Hole Diameter
    0.268 in
  • Minimum Compatible Hole Diameter
    0.268 in
  • Base Full Material
    Thermoplastic Elastomer
  • Base Material
    Elastomer
Rivet Mount Feet - TPE ; Height 5.0 mm | 0.197 in ;Base Diameter 24.9 mm | 0.980 in ; Minimum Compatible Hole Diameter - 7.7 mm | 0.305 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

SFF-023

Price Range
$1.4307 - $0.5342

Stock Levels
24900 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.197 in
  • Compatible Hole Diameter
    0.305 in
  • Maximum Compatible Hole Diameter
    0.305 in
  • Maximum Panel Thickness
    0.059 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.5 mm | 0.059 in

FF-13-P3.5X6.0B

Price Range
$0.7397 - $0.3543

Stock Levels
9600 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.087 in
Rivet Mount Feet - TPE ; Height 4.2 mm | 0.165 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-005-P4X5B

Price Range
$1.0979 - $0.4127

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.165 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.071 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2 mm | 0.079 in

FF-006-P4X8B

Price Range
$0.7674 - $0.3749

Stock Levels
1000 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.122 in
Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.9 mm | 0.430 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FF-13-P3.5X7.0B

Price Range
$0.7397 - $0.3543

Stock Levels
6900 In stock
Attributes
  • Base Diameter
    0.425 in
  • Base Height
    0.157 in
  • Compatible Hole Diameter
    0.146 in
  • Maximum Compatible Hole Diameter
    0.146 in
  • Maximum Panel Thickness
    0.126 in
Rivet Mount Feet - TPE ; Height 3.5 mm | 0.138 in ;Base Diameter 12.7 mm | 0.500 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.5 mm | 0.098 in

FSR-6

Price Range
$0.4544 - $0.3798

Stock Levels
20000 In stock
Attributes
  • Base Diameter
    0.5 in
  • Base Height
    0.138 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.138 in
Rivet Mount Feet - TPE ; Height 14.0 mm | 0.551 in ;Base Diameter 24.1 mm | 0.950 in ; Minimum Compatible Hole Diameter - 5 mm | 0.197 in ; Minimum Panel Thickness - 1 mm | 0.039 in

FF-001B

Price Range
$1.2768 - $0.6239

Stock Levels
15400 In stock
Attributes
  • Base Height
    0.551 in
  • Maximum Compatible Hole Diameter
    0.201 in
  • Maximum Panel Thickness
    0.091 in
  • Minimum Compatible Hole Diameter
    0.197 in
  • Base Full Material
    Thermo Plastic Elastomer
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 15 mm | 0.590 in ; Minimum Compatible Hole Diameter - 5.1 mm | 0.200 in ; Minimum Panel Thickness - 0.8 mm | 0.031 in

FF-006-P5X6.5B

Price Range
$0.7674 - $0.3749

Stock Levels
4335 In stock
Attributes
  • Base Diameter
    0.591 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.205 in
  • Maximum Compatible Hole Diameter
    0.205 in
  • Maximum Panel Thickness
    0.047 in
Rivet Mount Feet - TPE ; Height 8.0 mm | 0.315 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 2.1 mm | 0.083 in

FF-009-P4X8B

Price Range
$1.2014 - $0.587

Stock Levels
5900 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.315 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.118 in
Rivet Mount Feet - TPE ; Height 6.0 mm | 0.236 in ;Base Diameter 21.1 mm | 0.830 in ; Minimum Compatible Hole Diameter - 4.1 mm | 0.161 in ; Minimum Panel Thickness - 1.9 mm | 0.075 in

FF-008-P4X7B

Price Range
$1.4031 - $0.5273

Stock Levels
3900 In stock
Attributes
  • Base Diameter
    0.827 in
  • Base Height
    0.236 in
  • Compatible Hole Diameter
    0.165 in
  • Maximum Compatible Hole Diameter
    0.165 in
  • Maximum Panel Thickness
    0.11 in