Menu Search

Push-In Barrel Plugs

In stock

Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.

The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: PP, LDPE
  • Colour: Yellow, Black, Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
110 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.3044 - $0.3599 500 In stock
0.346 in
$0.5846 - $1.4603 4830 In stock
1.083 in
$0.173 - $1.0571 11449 In stock
0.504 in
$0.5736 - $3.5964 5475 In stock
1.370 in
$0.9819 - $2.4621 300 In stock
1.398 in
$0.1382 - $0.8445 9756 In stock
0.469 in
$0.146 - $0.8915 25507 In stock
0.571 in
$0.2177 - $0.2559 157 In stock
0.854 in
$0.404 - $1.0115 690 In stock
0.827 in
$5.3873 - $13.4682 476 In stock
3.890 in
$0.4085 - $1.0236 900 In stock
0.906 in
$0.7215 - $1.8081 548 In stock
0.976 in
$0.1004 - $0.1181 2100 In stock
0.331 in
$0.0827 - $0.0971 4700 In stock
0.484 in
$0.1796 - $0.2117 500 In stock
0.614 in
$0.0884 - $0.5397 22467 In stock
0.213 in
$4.9311 - $12.3276 195 In stock
3.346 in
$0.3065 - $0.7701 Request the lead time here
0.394 in
$0.2016 - $0.5045 Request the lead time here
0.539 in
BP1058A $0.1713 - $1.0469 269500 In stock
0.614 in
  • of 6
Push-In Plug 8.8 mm 8.0 mm 11.5 mm LDPE - PIR Black

055008822003

Price Range
$0.3599 - $0.3044

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    0.346 in
  • Flange Diameter
    0.453 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
  • Full Material
    Low Density Polyethylene
Push-In Plug - ; Fitting Diameter 27.5 mm | 1.083 in ;

BP1106A

Price Range
$1.4603 - $0.5846

Stock Levels
4830 In stock
Attributes
  • Fitting Diameter
    1.083 in
  • Flange Diameter
    1.370 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 12.8 mm | 0.504 in ;

BP1044A

Price Range
$1.0571 - $0.173

Stock Levels
11449 In stock
Attributes
  • Fitting Diameter
    0.504 in
  • Flange Diameter
    0.787 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 34.8 mm | 1.370 in ;

BP1122A

Price Range
$3.5964 - $0.5736

Stock Levels
5475 In stock
Attributes
  • Fitting Diameter
    1.370 in
  • Flange Diameter
    1.654 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 35.5 mm | 1.398 in ;

BP1124A

Price Range
$2.4621 - $0.9819

Stock Levels
300 In stock
Attributes
  • Fitting Diameter
    1.398 in
  • Flange Diameter
    1.831 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 11.9 mm | 0.469 in ;

BP1040A

Price Range
$0.8445 - $0.1382

Stock Levels
9756 In stock
Attributes
  • Fitting Diameter
    0.469 in
  • Flange Diameter
    0.630 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 14.5 mm | 0.571 in ;

BP1052A

Price Range
$0.8915 - $0.146

Stock Levels
25507 In stock
Attributes
  • Fitting Diameter
    0.571 in
  • Flange Diameter
    0.787 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 21.7 mm 8.0 mm 25.0 mm LDPE - PIR Black

494379

Price Range
$0.2559 - $0.2177

Stock Levels
157 In stock
Attributes
  • Fitting Diameter
    0.854 in
  • Flange Diameter
    0.984 in
  • Overall Height
    0.413 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug - ; Fitting Diameter 21 mm | 0.827 in ;

BP1080A

Price Range
$1.0115 - $0.404

Stock Levels
690 In stock
Attributes
  • Fitting Diameter
    0.827 in
  • Flange Diameter
    1.007 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 98.8 mm | 3.890 in ;

BP1166A

Price Range
$13.4682 - $5.3873

Stock Levels
476 In stock
Attributes
  • Fitting Diameter
    3.890 in
  • Flange Diameter
    4.409 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 23 mm | 0.906 in ;

BP1088A

Price Range
$1.0236 - $0.4085

Stock Levels
900 In stock
Attributes
  • Fitting Diameter
    0.906 in
  • Flange Diameter
    1.079 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 24.8 mm | 0.976 in ;

BP1096A

Price Range
$1.8081 - $0.7215

Stock Levels
548 In stock
Attributes
  • Fitting Diameter
    0.976 in
  • Flange Diameter
    1.240 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug 8.4 mm 6.0 mm 14.0 mm LDPE - PIR Black

494367

Price Range
$0.1181 - $0.1004

Stock Levels
2100 In stock
Attributes
  • Fitting Diameter
    0.331 in
  • Flange Diameter
    0.551 in
  • Overall Height
    0.315 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug 12.3 mm 7.0 mm 16.0 mm LDPE - PIR Black

494371

Price Range
$0.0971 - $0.0827

Stock Levels
4700 In stock
Attributes
  • Fitting Diameter
    0.484 in
  • Flange Diameter
    0.630 in
  • Overall Height
    0.354 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug 15.6 mm 8.0 mm 20.0 mm LDPE - PIR Black

494375

Price Range
$0.2117 - $0.1796

Stock Levels
500 In stock
Attributes
  • Fitting Diameter
    0.614 in
  • Flange Diameter
    0.787 in
  • Overall Height
    0.394 in
  • Colour
    Black
  • Fitting Style
    Quick Fit
Push-In Plug - ; Fitting Diameter 5.4 mm | 0.213 in ;

BP1012A

Price Range
$0.5397 - $0.0884

Stock Levels
22467 In stock
Attributes
  • Fitting Diameter
    0.213 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 85 mm | 3.346 in ;

BP1162A

Price Range
$12.3276 - $4.9311

Stock Levels
195 In stock
Attributes
  • Fitting Diameter
    3.346 in
  • Flange Diameter
    3.681 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 10 mm | 0.394 in ;

BP1030A

Price Range
$0.7701 - $0.3065

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.394 in
  • Flange Diameter
    0.472 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 13.7 mm | 0.539 in ;

BP1046A

Price Range
$0.5045 - $0.2016

Stock Levels
Request the lead time here
Attributes
  • Fitting Diameter
    0.539 in
  • Flange Diameter
    0.736 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Push-In Plug - ; Fitting Diameter 15.6 mm | 0.614 in ;

BP1058A

Price Range
$1.0469 - $0.1713

Stock Levels
269500 In stock
Attributes
  • Fitting Diameter
    0.614 in
  • Flange Diameter
    0.787 in
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE