Quantity | Unit price |
---|---|
1 - 17 | $28.2929 |
18 - 35 | $14.1239 |
36 - 179 | $5.6541 |
180 - 1799 | $2.5206 |
1800 - 3599 | $2.3843 |
3600 + | $2.2617 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter Range | 163.20 mm |
---|---|
Inside Diameter Range | 6.425 in |
Maximum Outside Diameter | 163.2 mm |
Maximum Outside Diameter | 6.425 in |
Minimum Outside Diameter | 162.3 mm |
Minimum Outside Diameter | 6.390 in |
Outside Diameter Range | 162.3 - 163.2 mm |
Outside Diameter Range | 6.390 - 6.425 in |
Colour | Blue |
Compatible Thread Sizes (All) | 6 |
Compatible Thread Standard | NPT Threads |
Compatible Thread Standard | NPT Threads |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Head Shape | Open |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.