Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View |
---|---|---|---|---|---|---|
$0.3629 - $0.6893 | 7000 In stock |
0.154 in
3.9 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
$0.3822 - $0.723 | 1000 In stock |
0.185 in
4.7 mm
|
0.433 in
11.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
$0.2259 - $0.3545 | 28000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
$0.3723 - $0.7062 | 1000 In stock |
0.185 in
4.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
$0.6395 - $1.1901 | 3000 In stock |
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
$0.2355 - $0.3825 | 341000 In stock |
0.154 in
3.9 mm
|
0.354 in
9.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
||
$0.2961 - $0.4641 | 16000 In stock |
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
$0.4751 - $0.7481 | 5000 In stock |
0.307 in
7.8 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
$0.392 - $0.7425 | 50000 In stock |
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.059 - 0.256 in
1.5 - 6.5 mm
|
||
$0.2589 - $0.4106 | 44000 In stock |
0.185 in
4.7 mm
|
0.394 in
10.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
DFVO-137-050 | $0.581 - $1.0803 | 42000 In stock |
0.307 in
7.8 mm
|
0.551 in
14.0 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
|
$0.5072 - $0.8237 | 5500 In stock |
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
0.236 - 0.354 in
6.0 - 9.0 mm
|
||
$0.3603 - $0.6843 | 3000 In stock |
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.039 - 0.177 in
1.0 - 4.5 mm
|
||
$0.2777 - $0.4362 | 10000 In stock |
0.185 in
4.7 mm
|
0.433 in
11.0 mm
|
0.039 - 0.217 in
1.0 - 5.5 mm
|
||
27SNC1250125 | $0.0762 - $0.1047 | 2000 In stock |
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
$0.0905 - $0.1241 | 4000 In stock |
0.157 in
4 mm
|
0.315 in
8 mm
|
0.126 in
3.2 mm
|
||
$0.1053 - $0.1446 | 4000 In stock |
0.185 in
4.7 mm
|
0.315 in
8 mm
|
0.094 in
2.4 mm
|
||
$0.1092 - $0.1497 | 6000 In stock |
0.22 in
5.6 mm
|
0.343 in
8.7 mm
|
0.031 in
0.8 mm
|
||
$0.1092 - $0.1497 | Request the lead time here |
0.219 in
5.6 mm
|
0.344 in
8.7 mm
|
0.156 in
4 mm
|
||
$0.1458 - $0.20 | 1000 In stock |
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.