Menu Search

Push-In Rivets - Drive Fasteners

In stock

Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.

Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating and Nylon 6/6 in Black and Natural that offer a flammability rating of UL94 V0.

Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the need for tools. They can be used as an effective, decorative hole plug.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Head Diameter Compatible Panel Thickness Range View
$0.1419 - $0.1947 1000 In stock
0.252 in
0.5 in
0.094 in
  • of 3
Push-In Rivet Drive Fastener - Natural; Acetal ; Compatible Hole Diameter 6.4 mm | 0.250 in; Compatible Panel Thickness Range 2.4 mm | 0.093 in

27SNC2500093

Price Range
$0.1947 - $0.1419

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    0.453 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.094 in
  • Head Diameter
    0.5 in
  • Head Height
    0.059 in