Quantity | Unit price |
---|---|
1000 - 4999 | $0.1215 |
5000 - 9999 | $0.1094 |
10000 - 14999 | $0.0984 |
15000 + | $0.0887 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 17.3 mm |
---|---|
Anchor Length | 0.681 in |
Head Diameter | 12.5 mm |
Head Diameter | 0.492 in |
Head Height | 1.7 mm |
Head Height | 0.067 in |
Compatible Hole Diameter Range | 4.7 - 4.7 mm |
Compatible Hole Diameter Range | 0.185 - 0.187 in |
Compatible Panel Thickness Range | 0.8 - 13 mm |
Compatible Panel Thickness Range | 0.031 - 0.512 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 1 |
Rivet Head Shape | Round |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.