Quantity | Unit price |
---|---|
1000 - 4999 | $0.1344 |
5000 - 9999 | $0.1211 |
10000 - 24999 | $0.1089 |
25000 + | $0.098 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 19.1 mm |
---|---|
Anchor Length | 0.752 in |
Head Diameter | 11.4 mm |
Head Diameter | 0.449 in |
Head Height | 4.1 mm |
Head Height | 0.161 in |
Compatible Hole Diameter Range | 5.2 - 5.2 mm |
Compatible Hole Diameter Range | 0.205 - 0.203 in |
Compatible Panel Thickness Range | 19.1 mm |
Compatible Panel Thickness Range | 0.752 in |
Slot Depth | 1.9 mm |
Slot Depth | 0.075 in |
Overall Height | 23.1 mm |
Overall Height | 0.909 in |
Screw Size | 1/4-20 |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 2 |
Rivet Head Shape | Round |
Drive Type | Slotted Drive |
Head Style | Slotted Round |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.