Quantity | Unit price |
---|---|
1000 - 4999 | $0.2264 |
5000 - 9999 | $0.2037 |
10000 - 14999 | $0.1833 |
15000 - 19999 | $0.165 |
20000 + | $0.1485 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 19.9 mm |
---|---|
Anchor Length | 0.783 in |
Head Diameter | 22.2 mm |
Head Diameter | 0.874 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Compatible Hole Diameter Range | 7.9 mm |
Compatible Hole Diameter Range | 0.311 in |
Compatible Panel Thickness Range | 1.6 - 19.1 mm |
Compatible Panel Thickness Range | 0.063 - 0.752 in |
Overall Height | 22.4 mm |
Overall Height | 0.882 in |
Colour | Black |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Fir Tree |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.