Quantity | Unit price |
---|---|
1000 - 4999 | $0.4796 |
5000 - 9999 | $0.4316 |
10000 - 14999 | $0.3884 |
15000 - 19999 | $0.3495 |
20000 + | $0.3146 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 17.5 mm |
---|---|
Anchor Length | 0.689 in |
Head Diameter | 25.4 mm |
Head Diameter | 1 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Compatible Hole Diameter Range | 9.5 mm |
Compatible Hole Diameter Range | 0.374 in |
Compatible Panel Thickness Range | 1.6 - 25.4 mm |
Compatible Panel Thickness Range | 0.063 - 1 in |
Overall Height | 20 mm |
Overall Height | 0.787 in |
Colour | Black |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.