Quantity | Unit price |
---|---|
1000 - 4999 | $0.3363 |
5000 - 9999 | $0.3027 |
10000 - 24999 | $0.2724 |
25000 + | $0.2453 |
Anchor Length | 38.9 mm |
---|---|
Anchor Length | 1.530 in |
Head Diameter | 24.8 mm |
Head Diameter | 0.975 in |
Head Height | 1.8 mm |
Head Height | 0.070 in |
Compatible Hole Diameter Range | 6.4 mm |
Compatible Hole Diameter Range | 0.250 in |
Compatible Panel Thickness Range | 2 - 25.4 mm |
Compatible Panel Thickness Range | 0.078 - 1 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Torx Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.