Quantity | Unit price |
---|---|
1000 - 9999 | $0.48 |
10000 + | $0.4563 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 21.0 mm |
---|---|
Anchor Length | 0.827 in |
Head Diameter | 19.0 mm |
Head Diameter | 0.748 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Compatible Hole Diameter Range | 7.5 mm |
Compatible Hole Diameter Range | 0.295 in |
Compatible Panel Thickness Range | 2.7 - 17.0 mm |
Compatible Panel Thickness Range | 0.106 - 0.669 in |
Overall Height | 23.0 mm |
Overall Height | 0.906 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 1 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.