Quantity | Unit price |
---|---|
1000 - 4999 | $0.3443 |
5000 + | $0.3017 |
Anchor Length | 15.5 mm |
---|---|
Anchor Length | 0.61 in |
Head Diameter | 17.8 mm |
Head Diameter | 0.701 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Compatible Hole Diameter Range | 6.0 - 6.3 mm |
Compatible Hole Diameter Range | 0.236 - 0.248 in |
Compatible Panel Thickness Range | 2.3 - 8.9 mm |
Compatible Panel Thickness Range | 0.091 - 0.35 in |
Overall Height | 17.9 mm |
Overall Height | 0.705 in |
Colour | Translucent |
Full Material | Polypropylene |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 1 |
Rivet Head Shape | Mushroom |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.