Quantity | Unit price |
---|---|
500 - 4999 | $0.0933 |
5000 - 9999 | $0.0839 |
10000 - 24999 | $0.0755 |
25000 + | $0.068 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 6.2 mm |
---|---|
Compatible Hole Diameter | 0.244 in |
Anchor Length | 16.6 mm |
Anchor Length | 0.654 in |
Head Diameter | 15.1 mm |
Head Diameter | 0.594 in |
Head Height | 16.6 mm |
Head Height | 0.654 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Panel Thickness | 12.2 mm |
Panel Thickness | 0.48 in |
Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.