Quantity | Unit price |
---|---|
1000 - 4999 | $0.0581 |
5000 - 9999 | $0.0522 |
10000 - 24999 | $0.047 |
25000 + | $0.0423 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 2.3 mm |
---|---|
Compatible Hole Diameter | 0.090 in |
Anchor Length | 19.5 mm |
Anchor Length | 0.768 in |
Head Diameter | 5.1 mm |
Head Diameter | 0.200 in |
Head Height | 1.3 mm |
Head Height | 0.050 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.