Menu Search

Push-In Rivets - Removable

In stock

Removable Push-In Rivets comprise of a two part assembly; a pin and a grommet. The range includes options where the pin and grommet are provided unassembled or provided fully assembled.

Easy to install - they can be easily snapped into position by hand. The rivet is conveniently removed by simply retracting the pin, and then the grommet. This useful design is optimal for blind-side fixing.

These rivets can be used in a round or rectangular hole. When installed in a rectangular hole, rotation is prevented.

  • Material: Nylon 6/6
  • Colors: Natural and Black
  • UL94 V0 and UL94V2 Flame Rated options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Head Diameter Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.3554 - $0.6758 6000 In stock
0.433 in
0.208 in
$0.3036 - $0.5751 4000 In stock
0.433 in
0.208 in
$0.2544 - $0.2966 13000 In stock
0.437 in
0.125 in
0.250 in
$0.2796 - $0.3261 83000 In stock
0.375 in
0.125 in
0.188 in
$0.5786 - $0.6749 411000 In stock
0.437 in
0.187 in
0.250 in
$0.2796 - $0.3261 Request the lead time here
0.375 in
0.062 in
0.188 in
$0.2796 - $0.3261 3000 In stock
0.437 in
0.125 in
0.250 in
$0.5786 - $0.6749 17500 In stock
0.437 in
0.062 in
0.250 in
$0.5261 - $0.6137 141000 In stock
0.437 in
0.187 in
0.250 in
$0.5261 - $0.6137 20000 In stock
0.437 in
0.062 in
0.250 in
Releasable Push-In Rivet - Hole Diameter B 5.5 mm | 0.217 in; Panel Thickness Range 3.5 - 5.5 mm | 0.138 - 0.217 in; Black; Nylon

RRR-2

Price Range
$0.6758 - $0.3554

Stock Levels
6000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Compatible Hole Diameter Range
    0.208 in
  • Head Diameter
    0.433 in
  • Head Height
    0.433 in
  • Colour
    Black
Releasable Push-In Rivet - Hole Diameter B 4.5 mm | 0.177 in; Panel Thickness Range 1.5 - 3.5 mm | 0.059 - 0.138 in; Black; Nylon

RRR-1

Price Range
$0.5751 - $0.3036

Stock Levels
4000 In stock
Attributes
  • Anchor Length
    0.315 in
  • Compatible Hole Diameter Range
    0.208 in
  • Head Diameter
    0.433 in
  • Head Height
    0.079 in
  • Colour
    Black
Natural Nylon Round Releasable N/A - Compatible Hole Diameter Range 6.4 mm | 0.250 in; Compatible Panel Thickness Range 3.2 mm | 0.125 in; Anchor Length 12.7 mm | 0.500 in

61RR250125

Price Range
$0.2966 - $0.2544

Stock Levels
13000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter Range
    0.250 in
  • Compatible Panel Thickness Range
    0.125 in
  • Head Diameter
    0.437 in
  • Head Height
    0.070 in
Black Nylon Round Releasable N/A - Compatible Hole Diameter Range 4.8 mm | 0.188 in; Compatible Panel Thickness Range 3.2 mm | 0.125 in; Anchor Length 12.7 mm | 0.500 in

61RR188125B

Price Range
$0.3261 - $0.2796

Stock Levels
83000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter Range
    0.188 in
  • Compatible Panel Thickness Range
    0.125 in
  • Head Diameter
    0.375 in
  • Head Height
    0.070 in
Black Nylon Round Releasable N/A - Compatible Hole Diameter Range 6.4 mm | 0.250 in; Compatible Panel Thickness Range 4.7 mm | 0.187 in; Anchor Length 12.7 mm | 0.500 in

61RR250188B

Price Range
$0.6749 - $0.5786

Stock Levels
411000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter Range
    0.250 in
  • Compatible Panel Thickness Range
    0.187 in
  • Head Diameter
    0.437 in
  • Head Height
    0.070 in
Black Nylon Round Releasable N/A - Compatible Hole Diameter Range 4.8 mm | 0.188 in; Compatible Panel Thickness Range 1.6 mm | 0.062 in; Anchor Length 12.7 mm | 0.500 in

61RR188062B

Price Range
$0.3261 - $0.2796

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter Range
    0.188 in
  • Compatible Panel Thickness Range
    0.062 in
  • Head Diameter
    0.375 in
  • Head Height
    0.070 in
Black Nylon Round Releasable N/A - Compatible Hole Diameter Range 6.4 mm | 0.250 in; Compatible Panel Thickness Range 3.2 mm | 0.125 in; Anchor Length 12.7 mm | 0.500 in

61RR250125B

Price Range
$0.3261 - $0.2796

Stock Levels
3000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter Range
    0.250 in
  • Compatible Panel Thickness Range
    0.125 in
  • Head Diameter
    0.437 in
  • Head Height
    0.070 in
Black Nylon Round Releasable N/A - Compatible Hole Diameter Range 6.4 mm | 0.250 in; Compatible Panel Thickness Range 1.6 mm | 0.062 in; Anchor Length 12.7 mm | 0.500 in

61RR250500B

Price Range
$0.6749 - $0.5786

Stock Levels
17500 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter Range
    0.250 in
  • Compatible Panel Thickness Range
    0.062 in
  • Head Diameter
    0.437 in
  • Head Height
    0.070 in
Natural Nylon Round Releasable N/A - Compatible Hole Diameter Range 6.4 mm | 0.250 in; Compatible Panel Thickness Range 4.7 mm | 0.187 in; Anchor Length 12.7 mm | 0.500 in

61RR250188

Price Range
$0.6137 - $0.5261

Stock Levels
141000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter Range
    0.250 in
  • Compatible Panel Thickness Range
    0.187 in
  • Head Diameter
    0.437 in
  • Head Height
    0.070 in
Natural Nylon Round Releasable N/A - Compatible Hole Diameter Range 6.4 mm | 0.250 in; Compatible Panel Thickness Range 1.6 mm | 0.062 in; Anchor Length 12.7 mm | 0.500 in

61RR250500

Price Range
$0.6137 - $0.5261

Stock Levels
20000 In stock
Attributes
  • Anchor Length
    0.500 in
  • Compatible Hole Diameter Range
    0.250 in
  • Compatible Panel Thickness Range
    0.062 in
  • Head Diameter
    0.437 in
  • Head Height
    0.070 in