A Snap Lock Pin creates an effective fast joint that is quick and easy to assemble; especially helpful for applications that do not allow screws and nuts to be used.
Snap Locks Pins are an ideal option for fixing connectors to Printed Circuit Boards (PCB) ahead of soldering. Additionally, they can also be used as a standard push fit panel fastener. They are easy to use, simply insert them into the panel hole and push down. They provide a clean and tidy finish.
This range features Snap Lock Pins with an arrowhead design, for a more secure hold and offering a wide clamping range.
Snap Lock Pins clip and lock easily into pre-punched holes, and they have excellent vibration, abrasion and corrosion resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Panel Thickness | Head Diameter | View | |
---|---|---|---|---|---|---|
$0.2868 - $0.3441 | 6000 In stock |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.1695 - $0.2034 | 7000 In stock |
0.126 in
3.2 mm
|
|
0.205 in
5.2 mm
|
||
$0.2891 - $0.3468 | 2000 In stock |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.2955 - $0.4431 | 6000 In stock |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.3029 - $0.3633 | 7000 In stock |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.2955 - $0.3546 | 1000 In stock |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.2891 - $0.3468 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.3047 - $0.3654 | 2000 In stock |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.1556 - $0.1866 | 8000 In stock |
0.126 in
3.2 mm
|
|
0.201 in
5.1 mm
|
||
$0.2889 - $0.3467 | 1000 In stock |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.2981 - $0.4362 | 1000 In stock |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.3071 - $0.3684 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.2997 - $0.3596 | 1000 In stock |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.299 - $0.3588 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.205 in
5.2 mm
|
||
$0.2994 - $0.3591 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.210 in
5.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.