Quantity | Unit price |
---|---|
1000 - 4999 | $0.4854 |
5000 - 9999 | $0.386 |
10000 - 24999 | $0.3308 |
25000 + | $0.294 |
Anchor Length | 10.4 mm |
---|---|
Anchor Length | 0.410 in |
Head Diameter | 9.4 mm |
Head Diameter | 0.370 in |
Head Height | 2 mm |
Head Height | 0.078 in |
Compatible Panel Thickness Range | 6.4 - 6.7 mm |
Compatible Panel Thickness Range | 0.250 - 0.265 in |
Colour | White |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue