Quantity | Unit price |
---|---|
1000 - 4999 | $0.2298 |
5000 - 9999 | $0.2069 |
10000 - 24999 | $0.1862 |
25000 + | $0.1676 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 9.3 mm |
---|---|
Anchor Length | 0.365 in |
Head Diameter | 8.9 mm |
Head Diameter | 0.352 in |
Head Height | 2.4 mm |
Head Height | 0.095 in |
Compatible Hole Diameter Range | 5.2 - 5.3 mm |
Compatible Hole Diameter Range | 0.203 - 0.207 in |
Compatible Panel Thickness Range | 5.8 - 7.6 mm |
Compatible Panel Thickness Range | 0.230 - 0.300 in |
Colour | Black |
Full Material | Nylon 6/6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue