Quantity | Unit price |
---|---|
1000 - 4999 | $0.3768 |
5000 - 9999 | $0.2987 |
10000 - 24999 | $0.2568 |
25000 - 49999 | $0.2321 |
50000 + | $0.2021 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 3.2 mm |
---|---|
Anchor Length | 0.126 in |
Pin Length | 6.1 mm |
Pin Length | 0.24 in |
Pin Head Diameter | 5.0 mm |
Pin Head Diameter | 0.197 in |
Pin Head Height | 1.4 mm |
Pin Head Height | 0.055 in |
Head Diameter | 5.0 mm |
Head Diameter | 0.197 in |
Head Height | 1.4 mm |
Head Height | 0.055 in |
Compatible Hole Diameter Range | 2.7 - 2.8 mm |
Compatible Hole Diameter Range | 0.106 - 0.110 in |
Compatible Panel Thickness Range | 2.7 - 3.6 mm |
Compatible Panel Thickness Range | 0.106 - 0.142 in |
Extraction Force | 5.0 kg |
Extraction Force | 5.0 kg |
Colour | Black |
Full Material | Nylon 6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue